/
Products
/
Switches
/
Antenna Switch Modules
/
RF1295

RF1295

SP12T Antenna Switch Module - QB/TB GSM, QB/PB UMTS capable

Qorvo's RF1295 is a SP12T Antenna Switch Module (ASM) which offers very low insertion loss along with excellent linearity performance. The RF1295 is ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1295 is controlled by a GPIO interface and is packaged in a compact 3.0 mm x 3.8mm, 30-pin module. No DC blocking capacitors are required on RF paths unless DC is present externally

Discontinued
i
End of Life announced December 18, 2018 (PCN 18-0130).
Last Time Buy June 22, 2019.
Contact a sales representative for assistance.
Product Data SheetRev J
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent Insertion Loss and Isolation Performance
  • Ten Linear Paths Offer Band Combination and Air Interface Flexibility
  • Integrated Low Pass Filters on 2G Paths for Best In Class Harmonic attenuation
  • Excellent Linearity Performance: B13-2fo, IIP2, IIP3 and TBR
  • Very Low Current Consumption
  • Broadband Performance Suitable for Multiple Air Standards
  • GPIO Interface and Fully Spec Compliant with 1.35V Control
  • Small Solution Size: Compact 3.0mm x 3.8mm x 0.85mm, 30-pin Package

Parameters

Switch Type
SP12T
Standards / Bands
GSM, EDGE, UMTS, LTE
Rx Ports (#)
1
Tx Ports (#)
12
Voltage (V)
3
Package Type
QFN
Package Size (mm)
3.8 x 3.0 x 0.85
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev J
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
RF1295

RF1295

SP12T Antenna Switch Module - QB/TB GSM, QB/PB UMTS capable

Qorvo's RF1295 is a SP12T Antenna Switch Module (ASM) which offers very low insertion loss along with excellent linearity performance. The RF1295 is ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1295 is controlled by a GPIO interface and is packaged in a compact 3.0 mm x 3.8mm, 30-pin module. No DC blocking capacitors are required on RF paths unless DC is present externally

Discontinued
i
End of Life announced December 18, 2018 (PCN 18-0130).
Last Time Buy June 22, 2019.
Contact a sales representative for assistance.
Product Data SheetRev J
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Excellent Insertion Loss and Isolation Performance
  • Ten Linear Paths Offer Band Combination and Air Interface Flexibility
  • Integrated Low Pass Filters on 2G Paths for Best In Class Harmonic attenuation
  • Excellent Linearity Performance: B13-2fo, IIP2, IIP3 and TBR
  • Very Low Current Consumption
  • Broadband Performance Suitable for Multiple Air Standards
  • GPIO Interface and Fully Spec Compliant with 1.35V Control
  • Small Solution Size: Compact 3.0mm x 3.8mm x 0.85mm, 30-pin Package

Parameters

Switch Type
SP12T
Standards / Bands
GSM, EDGE, UMTS, LTE
Rx Ports (#)
1
Tx Ports (#)
12
Voltage (V)
3
Package Type
QFN
Package Size (mm)
3.8 x 3.0 x 0.85
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev J
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks