/
Products
/
Switches
/
Antenna Switch Modules
/
RF1494A

RF1494A

700 - 2700 MHz SP10T Antenna Switch Module

Qorvo's RF1494A Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1494A is ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1494A is compatible with +1.8 V RFFE control bus logic and is packaged in a compact 2.5 mm x 2.5 mm, 20-pin, Module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

Discontinued
i
End of Life announced February 11, 2021 (PCN 21-0028).
Last Time Buy: September 30, 2021
Contact your local sales representative for assistance.
Product Data Sheet05/14/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent insertion loss and isolation performance
  • 8 linear paths offer band combination and air interface flexibility
  • Excellent GSM TX harmonic attenuation
  • Integrated antenna ESD protection
  • >2kV HBM ESD on all paths
  • RFFE interface with 1.8V control voltage
  • Broadband performance suitable for all cellular modulation schemes up to 3GHz
  • Very low current consumption
  • Compact 2.5mmx2.5mmx1.0mm(typ) laminate module
  • Very high linearity and excellent harmonic performance - ideally suited for LTE applications.

Parameters

Switch Type
SP10T
Standards / Bands
GSM, EDGE, UMTS, LTE
Rx Ports (#)
1
Tx Ports (#)
8
Package Type
Laminate Module
Package Size (mm)
2.5 x 2.5 x 1.0

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/14/2020
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
RF1494A

RF1494A

700 - 2700 MHz SP10T Antenna Switch Module

Qorvo's RF1494A Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1494A is ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1494A is compatible with +1.8 V RFFE control bus logic and is packaged in a compact 2.5 mm x 2.5 mm, 20-pin, Module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

Discontinued
i
End of Life announced February 11, 2021 (PCN 21-0028).
Last Time Buy: September 30, 2021
Contact your local sales representative for assistance.
Product Data Sheet05/14/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent insertion loss and isolation performance
  • 8 linear paths offer band combination and air interface flexibility
  • Excellent GSM TX harmonic attenuation
  • Integrated antenna ESD protection
  • >2kV HBM ESD on all paths
  • RFFE interface with 1.8V control voltage
  • Broadband performance suitable for all cellular modulation schemes up to 3GHz
  • Very low current consumption
  • Compact 2.5mmx2.5mmx1.0mm(typ) laminate module
  • Very high linearity and excellent harmonic performance - ideally suited for LTE applications.

Parameters

Switch Type
SP10T
Standards / Bands
GSM, EDGE, UMTS, LTE
Rx Ports (#)
1
Tx Ports (#)
8
Package Type
Laminate Module
Package Size (mm)
2.5 x 2.5 x 1.0

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/14/2020
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks