/
Products
/
Switches
/
Antenna Switch Modules
/
RF1496A

RF1496A

700 - 2700 MHz SP12T Antenna Switch Module

Qorvo's RF1496A Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1496A is ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1496A is compatible with standard RFFE control bus logic and is packaged in a compact 2.5mm x 2.5mm, 20-pin, laminate module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

Discontinued
i
End of Life announced February 11, 2021 (PCN 21-0028).
Last Time Buy: August 30, 2021
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent insertion loss and isolation performance
  • Ten linear paths offer band combination and air interface flexibility
  • Excellent GSM TX harmonic attenuation
  • Integrated antenna ESD protection
  • >1kV HBM ESD on all paths
  • RFFE interface with standard control voltage
  • Broadband performance suitable for all common cellular modulation schemes
  • Very low current consumption
  • Compact 2.5mm x 2.5mm x 1.0mm(typ) laminate module
  • Very high linearity and excellent harmonic performance - ideally suited for LTE applications
  • High power handling on TRX ports for SG-LTE applications

Parameters

Switch Type
SP12T
Standards / Bands
GSM, EDGE, UMTS, LTE
Package Type
Laminate Module
Package Size (mm)
2.5 x 2.5 x 1.0
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
RF1496A

RF1496A

700 - 2700 MHz SP12T Antenna Switch Module

Qorvo's RF1496A Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1496A is ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1496A is compatible with standard RFFE control bus logic and is packaged in a compact 2.5mm x 2.5mm, 20-pin, laminate module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

Discontinued
i
End of Life announced February 11, 2021 (PCN 21-0028).
Last Time Buy: August 30, 2021
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Excellent insertion loss and isolation performance
  • Ten linear paths offer band combination and air interface flexibility
  • Excellent GSM TX harmonic attenuation
  • Integrated antenna ESD protection
  • >1kV HBM ESD on all paths
  • RFFE interface with standard control voltage
  • Broadband performance suitable for all common cellular modulation schemes
  • Very low current consumption
  • Compact 2.5mm x 2.5mm x 1.0mm(typ) laminate module
  • Very high linearity and excellent harmonic performance - ideally suited for LTE applications
  • High power handling on TRX ports for SG-LTE applications

Parameters

Switch Type
SP12T
Standards / Bands
GSM, EDGE, UMTS, LTE
Package Type
Laminate Module
Package Size (mm)
2.5 x 2.5 x 1.0
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks