/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF2314

RF2314

150 - 2500 MHz General Purpose Low Noise Amplifier

Qorvo's RF2314 is a general purpose low-cost high performance amplifier designed for operation from a 2.7V to 6V supply with low current consumption. The circuit configuration with resistive feedback allows for broadband cascadable amplification. Feedback with capacitive compensation extends the bandwidth of the amplifier and is designed for optimized noise figure. The device is unconditionally stable and internally matched to 50 ohm. No external components are required. The RF2314 is available in a very small industry-standard SOT 5-lead surface mount package enabling compact designs which conserve board space.

Discontinued
i
End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RF2314 functional replacement is QPA0163L.
Contact a sales representative for assistance.
Product Data Sheet09/09/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 150MHz to 2500MHz Operation
  • 2.7V to 6V Single Supply
  • +18 dBm Output IP3 at 5V
  • 14dB Gain at 900MHz
  • 8.6dB Gain at 1900MHz
  • Low Current Consumption of 5mA at 3V

Parameters

Frequency Min (MHz)
150
Frequency Max (MHz)
2,500
NF (dB)
1.4
OP1dB (dBm)
-0.5
OIP3 (dBm)
9
Voltage (V)
3
Current (mA)
5.7
Package Type
SOT 5 Lead
Package Size (mm)
2.8 x 2.9 x 1.4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/09/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF2314

RF2314

150 - 2500 MHz General Purpose Low Noise Amplifier

Qorvo's RF2314 is a general purpose low-cost high performance amplifier designed for operation from a 2.7V to 6V supply with low current consumption. The circuit configuration with resistive feedback allows for broadband cascadable amplification. Feedback with capacitive compensation extends the bandwidth of the amplifier and is designed for optimized noise figure. The device is unconditionally stable and internally matched to 50 ohm. No external components are required. The RF2314 is available in a very small industry-standard SOT 5-lead surface mount package enabling compact designs which conserve board space.

Discontinued
i
End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RF2314 functional replacement is QPA0163L.
Contact a sales representative for assistance.
Product Data Sheet09/09/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 150MHz to 2500MHz Operation
  • 2.7V to 6V Single Supply
  • +18 dBm Output IP3 at 5V
  • 14dB Gain at 900MHz
  • 8.6dB Gain at 1900MHz
  • Low Current Consumption of 5mA at 3V

Parameters

Frequency Min (MHz)
150
Frequency Max (MHz)
2,500
NF (dB)
1.4
OP1dB (dBm)
-0.5
OIP3 (dBm)
9
Voltage (V)
3
Current (mA)
5.7
Package Type
SOT 5 Lead
Package Size (mm)
2.8 x 2.9 x 1.4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/09/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo