/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RF3223

RF3223

500 - 2000 MHz Low Noise, High Linearity Driver Amplifier

Qorvo's RF3223 is a high-efficiency GaAs Heterojunction Bipolar Transistor (HBT) amplifier packaged in a low-cost surface-mount package. This amplifier is ideal for use in applications requiring high-linearity and low noise figure over the 500MHz to 3GHz frequency range. The RF3223 operates from a single 5V power supply, and is assembled in an economical 3mm x 3mm QFN package.

Discontinued
i
End of Life announced December 7, 2018 (PCN 18-0126).
Last Time Buy June 21, 2019.
Please use TQP7M9101 for new designs.
Contact a sales representative for assistance.
Product Data Sheet06/12/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • +44dBm Output IP3
  • +14dB Gain at 850MHz
  • +11.4dBm Input P1dB at 850MHz
  • >3.4dB Noise Figure at 850MHz
  • Single 5V Power Supply

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
500
Frequency Max (MHz)
2,000
OP1dB (dBm)
24.5
Small Signal Gain (dB)
14
OIP3 (dBm)
44
Voltage (V)
5
Current (mA)
150
Package Type
QFN, 12-pin
Package Size (mm)
3.0 x 3.0 x 0.9
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/12/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RF3223

RF3223

500 - 2000 MHz Low Noise, High Linearity Driver Amplifier

Qorvo's RF3223 is a high-efficiency GaAs Heterojunction Bipolar Transistor (HBT) amplifier packaged in a low-cost surface-mount package. This amplifier is ideal for use in applications requiring high-linearity and low noise figure over the 500MHz to 3GHz frequency range. The RF3223 operates from a single 5V power supply, and is assembled in an economical 3mm x 3mm QFN package.

Discontinued
i
End of Life announced December 7, 2018 (PCN 18-0126).
Last Time Buy June 21, 2019.
Please use TQP7M9101 for new designs.
Contact a sales representative for assistance.
Product Data Sheet06/12/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • +44dBm Output IP3
  • +14dB Gain at 850MHz
  • +11.4dBm Input P1dB at 850MHz
  • >3.4dB Noise Figure at 850MHz
  • Single 5V Power Supply

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
500
Frequency Max (MHz)
2,000
OP1dB (dBm)
24.5
Small Signal Gain (dB)
14
OIP3 (dBm)
44
Voltage (V)
5
Current (mA)
150
Package Type
QFN, 12-pin
Package Size (mm)
3.0 x 3.0 x 0.9
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/12/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks