/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RF3315

RF3315

200 - 2200 MHz Broadband High Linearity Amplifier

Qorvo's RF3315 is a high-efficiency GaAs Heterojunction Bipolar Transistor (HBT) amplifier packaged in a low-cost surface-mount package. This amplifier is ideal for use in applications requiring high-linearity and low noise figure over the 200MHz to 3GHz frequency range. This part offers exceptional broadband performance for MoCA applications in the 400MHz to 700MHz and 800MHz to 1500MHz bands. The RF3315 operates from a single 5V power supply.

Discontinued
i
End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RF3315 functional replacement is TQP7M9101.
Contact a sales representative for assistance.
Product Data Sheet05/30/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 200MHz to 2200MHz Frequency Range
  • +41dBm Output IP3
  • 18dB Gain at 900MHz
  • +25dBm P1dB
  • 2.5dB Typical Noise Figure at 900MHz
  • Single 5V Power Supply
  • Class 1A ESD Rating (All Pins)

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
200
Frequency Max (MHz)
2,200
OP1dB (dBm)
23
Small Signal Gain (dB)
18
OIP3 (dBm)
40
Voltage (V)
5
Current (mA)
150
Package Type
SOT-89
Package Size (mm)
4.6 x 4.1 x 1.6
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/30/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RF3315

RF3315

200 - 2200 MHz Broadband High Linearity Amplifier

Qorvo's RF3315 is a high-efficiency GaAs Heterojunction Bipolar Transistor (HBT) amplifier packaged in a low-cost surface-mount package. This amplifier is ideal for use in applications requiring high-linearity and low noise figure over the 200MHz to 3GHz frequency range. This part offers exceptional broadband performance for MoCA applications in the 400MHz to 700MHz and 800MHz to 1500MHz bands. The RF3315 operates from a single 5V power supply.

Discontinued
i
End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RF3315 functional replacement is TQP7M9101.
Contact a sales representative for assistance.
Product Data Sheet05/30/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 200MHz to 2200MHz Frequency Range
  • +41dBm Output IP3
  • 18dB Gain at 900MHz
  • +25dBm P1dB
  • 2.5dB Typical Noise Figure at 900MHz
  • Single 5V Power Supply
  • Class 1A ESD Rating (All Pins)

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
200
Frequency Max (MHz)
2,200
OP1dB (dBm)
23
Small Signal Gain (dB)
18
OIP3 (dBm)
40
Voltage (V)
5
Current (mA)
150
Package Type
SOT-89
Package Size (mm)
4.6 x 4.1 x 1.6
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/30/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks