/
Products
/
Switches
/
Antenna Switch Modules
/
RF8889A

RF8889A

SP10T Antenna Switch Module

Qorvo's RF8889A Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF8889A is ideal for multi-mode GSM, EDGE, CDMA, WCDMA, LTE and TD-SCDMA applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF8889A is compatible with +1.8V control logic and is packaged in a compact 3.0mm x 3.8mm, 26-pin, QFN package. RF8889A does not require external DC blocking capacitors enabling solution size reduction.

Discontinued
i
End of Life announced January 24, 2018 (PCN 18-0006).
Last Time Buy August 2, 2018.
Recommended replacement for new designs: RF1660A and QM12160.
Contact your local sales representative for assistance.
Product Data Sheet
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Broadband Performance Suitable for all Cellular Modulation Schemes up to 2.7GHz
  • Excellent Insertion Loss and Isolation Performance
  • High Isolation Between GSM Rx Paths > 32dB Typ.
  • Five Linear Paths Offer Band Combination and Air Interface Flexibility
  • Integrated Low Pass Filters on 2G Paths for Best In Class Harmonic Attenuation
  • Very High Linearity - B13-2 Fo, IIP2, IIP3, TBR
  • GPIO Interface and Fully Spec Compliant At 1.3V Control (Min)
  • Very Low Current Consumption
  • Small Solution Size - No DC Blocking Capacitors Required
  • Compact 3.0mm x 3.8mm x 0.85mm (Typ) QFN Module

Parameters

Switch Type
SP10T
Standards / Bands
GSM, EDGE, WCDMA, CDMA, TD-SCDMA, LTE
Frequency Min (MHz)
824
Frequency Max (MHz)
1,910
Insertion Loss (dB)
0.7
Isolation (dB)
56
IIP3 (dBm)
130
Rx Ports (#)
1
Tx Ports (#)
10
Voltage (V)
3
Current (mA)
0.1
Package Type
QFN
Package Size (mm)
3.8 x 3.0 x 0.85
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
  • RF8889A Manufacturing Note

    Application Note
  • RF8889A Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
RF8889A

RF8889A

SP10T Antenna Switch Module

Qorvo's RF8889A Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF8889A is ideal for multi-mode GSM, EDGE, CDMA, WCDMA, LTE and TD-SCDMA applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF8889A is compatible with +1.8V control logic and is packaged in a compact 3.0mm x 3.8mm, 26-pin, QFN package. RF8889A does not require external DC blocking capacitors enabling solution size reduction.

Discontinued
i
End of Life announced January 24, 2018 (PCN 18-0006).
Last Time Buy August 2, 2018.
Recommended replacement for new designs: RF1660A and QM12160.
Contact your local sales representative for assistance.
Product Data Sheet
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Broadband Performance Suitable for all Cellular Modulation Schemes up to 2.7GHz
  • Excellent Insertion Loss and Isolation Performance
  • High Isolation Between GSM Rx Paths > 32dB Typ.
  • Five Linear Paths Offer Band Combination and Air Interface Flexibility
  • Integrated Low Pass Filters on 2G Paths for Best In Class Harmonic Attenuation
  • Very High Linearity - B13-2 Fo, IIP2, IIP3, TBR
  • GPIO Interface and Fully Spec Compliant At 1.3V Control (Min)
  • Very Low Current Consumption
  • Small Solution Size - No DC Blocking Capacitors Required
  • Compact 3.0mm x 3.8mm x 0.85mm (Typ) QFN Module

Parameters

Switch Type
SP10T
Standards / Bands
GSM, EDGE, WCDMA, CDMA, TD-SCDMA, LTE
Frequency Min (MHz)
824
Frequency Max (MHz)
1,910
Insertion Loss (dB)
0.7
Isolation (dB)
56
IIP3 (dBm)
130
Rx Ports (#)
1
Tx Ports (#)
10
Voltage (V)
3
Current (mA)
0.1
Package Type
QFN
Package Size (mm)
3.8 x 3.0 x 0.85
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
  • RF8889A Manufacturing Note

    Application Note
  • RF8889A Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks