/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFCA3828

RFCA3828

50 - 1200 MHz, 75 Ohm pHEMT High Linearity CATV Amplifier

Qorvo's RFCA3828 is a high performance pHEMT MMIC amplifier designed to run from a single 6V supply, without the need for an external dropping resistor. The high gain, high linearity, and low distortion from 50MHz to 1200MHz make this part ideal for broad-band cable applications. An integrated active bias circuit provides stable gain over temperature and process variations. It is offered in a small SOT-89 package and is RoHS compliant.

Discontinued
i
End of Life announced October 5, 2021 (PCN 21-0215).
Last Time Buy: April 16, 2022
Recommended replacement for new designs: QPB7420, QPB7425
Contact your local sales representative for assistance.
Product Data Sheet08/21/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
42,610
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
42,610
Buy Online

Key Features

  • High Gain = 22dB
  • High Linearity and Low Distortion
  • 39dBM OIP3 at 500MHz
  • -68dBc CSO, 79ch, +30dBmV/ch
  • -82dBc CTB, 79ch, +30dBmV/ch
  • Single 6V Supply
  • Noise Figure = 1.54dB at 500MHz

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
22
NF (dB)
1.5
Voltage (V)
6
Current (mA)
169
Package Type
SOT-89
Package Size (mm)
4.6 x 2.6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    08/21/2014
    Data Sheet
  • RFCA3828 Manufacturing Notes

    Application Note
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFCA3828

RFCA3828

50 - 1200 MHz, 75 Ohm pHEMT High Linearity CATV Amplifier

Qorvo's RFCA3828 is a high performance pHEMT MMIC amplifier designed to run from a single 6V supply, without the need for an external dropping resistor. The high gain, high linearity, and low distortion from 50MHz to 1200MHz make this part ideal for broad-band cable applications. An integrated active bias circuit provides stable gain over temperature and process variations. It is offered in a small SOT-89 package and is RoHS compliant.

Discontinued
i
End of Life announced October 5, 2021 (PCN 21-0215).
Last Time Buy: April 16, 2022
Recommended replacement for new designs: QPB7420, QPB7425
Contact your local sales representative for assistance.
Product Data Sheet08/21/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
42,610
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
42,610
Buy Online

Key Features

  • High Gain = 22dB
  • High Linearity and Low Distortion
  • 39dBM OIP3 at 500MHz
  • -68dBc CSO, 79ch, +30dBmV/ch
  • -82dBc CTB, 79ch, +30dBmV/ch
  • Single 6V Supply
  • Noise Figure = 1.54dB at 500MHz

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
22
NF (dB)
1.5
Voltage (V)
6
Current (mA)
169
Package Type
SOT-89
Package Size (mm)
4.6 x 2.6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    08/21/2014
    Data Sheet
  • RFCA3828 Manufacturing Notes

    Application Note
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks