/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFGA2012

RFGA2012

50 - 3000 MHz InGaP HBT Low Power Linear Amplifier

Qorvo's RFGA2012 is specifically designed to achieve high OIP3 with minimal DC power. Ultra-linear performance has been demonstated in standard frequency bands within 150MHz to 3GHz. The RFGA2012 features a VBIAS pin that allows users to optimize the quiescent current for specific requirements. The VBIAS pin also serves as a power-down pin. The RFGA2012 offers 1000V HBM ESD ruggedness and is manufactured using Qorvo's InGaP HBT process to minimize Beta process variation.

Discontinued
i
End of Life announced December 7, 2018 (PCN 18-0126).
Last Time Buy June 21, 2019.
Contact a sales representative for assistance.
Product Data Sheet02/15/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High OIP3 = 35dBm at 1960MHz
  • Low DC Power: 3.3V, 23mA
  • Low NF = 1.6dB at 1960MHz
  • 50MHz to 3000MHz Operation
  • Power Down Capability
  • Class 1C (1000V) HBM ESD Rating
  • MSL 1 Rating
  • Common Platform Compatible

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
3,000
OP1dB (dBm)
13.5
Small Signal Gain (dB)
14.5
OIP3 (dBm)
35
Voltage (V)
3.3
Current (mA)
23
Package Type
DFN, 8-pin
Package Size (mm)
2.0 x 2.0 x 0.85
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    02/15/2011
    Data Sheet
  • Application Note: RFGA2012

    Application Note
  • RFGA2012 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFGA2012

RFGA2012

50 - 3000 MHz InGaP HBT Low Power Linear Amplifier

Qorvo's RFGA2012 is specifically designed to achieve high OIP3 with minimal DC power. Ultra-linear performance has been demonstated in standard frequency bands within 150MHz to 3GHz. The RFGA2012 features a VBIAS pin that allows users to optimize the quiescent current for specific requirements. The VBIAS pin also serves as a power-down pin. The RFGA2012 offers 1000V HBM ESD ruggedness and is manufactured using Qorvo's InGaP HBT process to minimize Beta process variation.

Discontinued
i
End of Life announced December 7, 2018 (PCN 18-0126).
Last Time Buy June 21, 2019.
Contact a sales representative for assistance.
Product Data Sheet02/15/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High OIP3 = 35dBm at 1960MHz
  • Low DC Power: 3.3V, 23mA
  • Low NF = 1.6dB at 1960MHz
  • 50MHz to 3000MHz Operation
  • Power Down Capability
  • Class 1C (1000V) HBM ESD Rating
  • MSL 1 Rating
  • Common Platform Compatible

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
3,000
OP1dB (dBm)
13.5
Small Signal Gain (dB)
14.5
OIP3 (dBm)
35
Voltage (V)
3.3
Current (mA)
23
Package Type
DFN, 8-pin
Package Size (mm)
2.0 x 2.0 x 0.85
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    02/15/2011
    Data Sheet
  • Application Note: RFGA2012

    Application Note
  • RFGA2012 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks