/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA1038

RFLA1038

1710 - 1785 MHz Variable Gain, Low Noise, High Linearity Amplifier wity Bypass

Qorvo's RFLA1038 is an analog-controlled voltage, variable gain amplifier featuring high linearity and very low noise figure. This LNA with bypass mode and variable attenuator provides over 35dB of dynamic gain range. The RFLA1038 has a 3.3V analog control range with maximum gain at 0V. The LNA is temperature compensated to reduce gain variation. A noise figure of 0.8dB and an IIP3 of 5dBm make this component ideal for receiver input lineups. The RFLA1038 is packaged in a small 8mm x 8mm leadless laminate MCM. This module is internally matched to 50 ohm on all RF ports making it easy to use with no external matching components required.

Discontinued
i
End of Life announced May 13, 2021 (PCN 21-0106).
Last Time Buy: April 29, 2022
Recommended replacement for new designs: TQM879008
Contact your local sales representative for assistance.
Product Data Sheet01/22/2016
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range 1710MHz to 1785MHz
  • Internally Matched to 50 ohm on All RF Ports
  • Analog Voltage Variable Attenuator with 3.3V Control Range
  • Bypass Mode of LNA for High Dynamic Range
  • Max Gain = 38dB
  • Noise Figure of 0.8dB Typical
  • Gain Control Range = 35dB
  • High IIP3 = 5dBm
  • Single +5V Supply
  • Small 16-Pin, 8mm x 8mm
  • Multi-Chip Module (MCM)

Parameters

Frequency Min (MHz)
1,710
Frequency Max (MHz)
1,785
Gain (dB)
38
NF (dB)
0.8
OP1dB (dBm)
25.5
OIP3 (dBm)
39.5
Voltage (V)
5
Current (mA)
275
Package Type
MCM
Package Size (mm)
8 x 8 x 1.34

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/22/2016
    Data Sheet
  • RFLA1038 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFLA1038_S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA1038

RFLA1038

1710 - 1785 MHz Variable Gain, Low Noise, High Linearity Amplifier wity Bypass

Qorvo's RFLA1038 is an analog-controlled voltage, variable gain amplifier featuring high linearity and very low noise figure. This LNA with bypass mode and variable attenuator provides over 35dB of dynamic gain range. The RFLA1038 has a 3.3V analog control range with maximum gain at 0V. The LNA is temperature compensated to reduce gain variation. A noise figure of 0.8dB and an IIP3 of 5dBm make this component ideal for receiver input lineups. The RFLA1038 is packaged in a small 8mm x 8mm leadless laminate MCM. This module is internally matched to 50 ohm on all RF ports making it easy to use with no external matching components required.

Discontinued
i
End of Life announced May 13, 2021 (PCN 21-0106).
Last Time Buy: April 29, 2022
Recommended replacement for new designs: TQM879008
Contact your local sales representative for assistance.
Product Data Sheet01/22/2016
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range 1710MHz to 1785MHz
  • Internally Matched to 50 ohm on All RF Ports
  • Analog Voltage Variable Attenuator with 3.3V Control Range
  • Bypass Mode of LNA for High Dynamic Range
  • Max Gain = 38dB
  • Noise Figure of 0.8dB Typical
  • Gain Control Range = 35dB
  • High IIP3 = 5dBm
  • Single +5V Supply
  • Small 16-Pin, 8mm x 8mm
  • Multi-Chip Module (MCM)

Parameters

Frequency Min (MHz)
1,710
Frequency Max (MHz)
1,785
Gain (dB)
38
NF (dB)
0.8
OP1dB (dBm)
25.5
OIP3 (dBm)
39.5
Voltage (V)
5
Current (mA)
275
Package Type
MCM
Package Size (mm)
8 x 8 x 1.34

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/22/2016
    Data Sheet
  • RFLA1038 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFLA1038_S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks