/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA2026

RFPA2026

700 - 2700 MHz, 2 Watt 3-Stage Power Amplifier Module

Qorvo's RFPA2026 is a 3-stage HBT power amplifier module with high gain and excellent efficiency. External matching and bias control allows the RFPA2026 to be optimized for various applications including small-cell power amplifiers and ultra-linear driver amplifiers within 700MHz to 2700MHz. Users can also bypass the first stage to reduce gain and power consumption.

Discontinued
i
End of Life announced March 20, 2020 (PCN 20-0030).
Last Time Buy: August 24, 2020
Recommended replacement for new designs: TQP9111
Contact your local sales representative for assistance.
Product Data Sheet09/15/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • WCDMA Power at 2140MHz = 24dBm with -45dBc ACPR
  • Flexible External Matching for Band Selection
  • Gain = 38dB at 2140MHz
  • P1dB = 33dBm at 2140MHz
  • 5V Supply
  • Independent Bias Control for Each Stage
  • Power-down Capability
  • Integrated Power Detector

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
2,700
OP1dB (dBm)
33
Small Signal Gain (dB)
38
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
623
Package Type
MCM
Package Size (mm)
6.0 x 6.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    09/15/2014
    Data Sheet
  • RFPA2026 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA2026

RFPA2026

700 - 2700 MHz, 2 Watt 3-Stage Power Amplifier Module

Qorvo's RFPA2026 is a 3-stage HBT power amplifier module with high gain and excellent efficiency. External matching and bias control allows the RFPA2026 to be optimized for various applications including small-cell power amplifiers and ultra-linear driver amplifiers within 700MHz to 2700MHz. Users can also bypass the first stage to reduce gain and power consumption.

Discontinued
i
End of Life announced March 20, 2020 (PCN 20-0030).
Last Time Buy: August 24, 2020
Recommended replacement for new designs: TQP9111
Contact your local sales representative for assistance.
Product Data Sheet09/15/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • WCDMA Power at 2140MHz = 24dBm with -45dBc ACPR
  • Flexible External Matching for Band Selection
  • Gain = 38dB at 2140MHz
  • P1dB = 33dBm at 2140MHz
  • 5V Supply
  • Independent Bias Control for Each Stage
  • Power-down Capability
  • Integrated Power Detector

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
2,700
OP1dB (dBm)
33
Small Signal Gain (dB)
38
OIP3 (dBm)
46
Voltage (V)
5
Current (mA)
623
Package Type
MCM
Package Size (mm)
6.0 x 6.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    09/15/2014
    Data Sheet
  • RFPA2026 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo