/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA2189

RFPA2189

400 - 2700 MHz, 0.5 Watt GaAs HBT Power Amplifier

Qorvo's RFPA2189 is a single-stage GaAs HBT power amplifier specifically designed for Wireless Infrastructure applications. It offers ultra-linear operation at a comparably low DC power making it ideal for next generation radios requiring high efficiency. Its external matching allows for use across various radio platforms within 400MHz to 2700MHz. The RFPA2189 offers low noise figure making it an excellent solution for 2nd and 3rd stage LNAs.

Discontinued
i
End of Life announced August 1, 2017 (PCN 17-0126).
Last Time Buy Jan 4, 2021.
Please use TQP7M9102 for new designs.
Contact a sales representative for assistance.
Product Data Sheet02/09/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
18,600
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
18,600
Buy Online

Key Features

  • -60dBc ACPR at 16dBm WCDMA
  • 0.5W Output Power (P1dB)
  • Excellent Linearity
  • NF = 3dB at 880MHz
  • Single-Supply 5V Operation
  • Class 1C (1000V) HBM ESD

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,700
OP1dB (dBm)
27
Small Signal Gain (dB)
14.5
OIP3 (dBm)
42.5
Voltage (V)
5
Current (mA)
155
Package Type
SOT-89
Package Size (mm)
4.5 x 2.5 x 1.5
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    02/09/2017
    Data Sheet
  • Application Note: RFPA2189 Typical Performance for Multiple Application Circuits

    Application Note
  • RFPA2189 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFPA2189_S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA2189

RFPA2189

400 - 2700 MHz, 0.5 Watt GaAs HBT Power Amplifier

Qorvo's RFPA2189 is a single-stage GaAs HBT power amplifier specifically designed for Wireless Infrastructure applications. It offers ultra-linear operation at a comparably low DC power making it ideal for next generation radios requiring high efficiency. Its external matching allows for use across various radio platforms within 400MHz to 2700MHz. The RFPA2189 offers low noise figure making it an excellent solution for 2nd and 3rd stage LNAs.

Discontinued
i
End of Life announced August 1, 2017 (PCN 17-0126).
Last Time Buy Jan 4, 2021.
Please use TQP7M9102 for new designs.
Contact a sales representative for assistance.
Product Data Sheet02/09/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
18,600
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
18,600
Buy Online

Key Features

  • -60dBc ACPR at 16dBm WCDMA
  • 0.5W Output Power (P1dB)
  • Excellent Linearity
  • NF = 3dB at 880MHz
  • Single-Supply 5V Operation
  • Class 1C (1000V) HBM ESD

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,700
OP1dB (dBm)
27
Small Signal Gain (dB)
14.5
OIP3 (dBm)
42.5
Voltage (V)
5
Current (mA)
155
Package Type
SOT-89
Package Size (mm)
4.5 x 2.5 x 1.5
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    02/09/2017
    Data Sheet
  • Application Note: RFPA2189 Typical Performance for Multiple Application Circuits

    Application Note
  • RFPA2189 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFPA2189_S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo