/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA2224

RFPA2224

700 - 2700 MHz, 1 Watt Single-Stage Power Amplifier

Qorvo's RFPA2224 is a single-stage InGaP HBT power amplifier. It exhibits excellent back-off characteristics making it ideal for ultra-linear driver amplifier applications. The RFPA2224 can also be optimized for use as a small-cell PA output stage. External matching and bias control allows the RFPA2224 to be used across various radio platforms within 700MHz to 2700MHz. The PA2224 offers a robust Class 1C (> 1000V) HBM ESD rating in a compact 4mm x 5mm DFN package.

Discontinued
i
End of Life announced May 11, 2017 (PCN 17-0075).
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data Sheet11/21/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • WCDMA Power at 2140MHz = 17dBm with -60dBc ACPR
  • Gain = 14dB at 2140MHz
  • P1dB = 30dBm at 2140MHz
  • Externally Matched Power-down Capability
  • Class 1C HBM ESD Rating
  • On-chip Input Power Detector

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
2,700
OP1dB (dBm)
29.7
Small Signal Gain (dB)
14.1
OIP3 (dBm)
45
Voltage (V)
5
Current (mA)
265
Package Type
DFN
Package Size (mm)
5.0 x 4.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/21/2012
    Data Sheet
  • RFPA2224 Manufacturing Notes

    Application Note
  • RFPA2224 Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFPA2224_S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA2224

RFPA2224

700 - 2700 MHz, 1 Watt Single-Stage Power Amplifier

Qorvo's RFPA2224 is a single-stage InGaP HBT power amplifier. It exhibits excellent back-off characteristics making it ideal for ultra-linear driver amplifier applications. The RFPA2224 can also be optimized for use as a small-cell PA output stage. External matching and bias control allows the RFPA2224 to be used across various radio platforms within 700MHz to 2700MHz. The PA2224 offers a robust Class 1C (> 1000V) HBM ESD rating in a compact 4mm x 5mm DFN package.

Discontinued
i
End of Life announced May 11, 2017 (PCN 17-0075).
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data Sheet11/21/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • WCDMA Power at 2140MHz = 17dBm with -60dBc ACPR
  • Gain = 14dB at 2140MHz
  • P1dB = 30dBm at 2140MHz
  • Externally Matched Power-down Capability
  • Class 1C HBM ESD Rating
  • On-chip Input Power Detector

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
2,700
OP1dB (dBm)
29.7
Small Signal Gain (dB)
14.1
OIP3 (dBm)
45
Voltage (V)
5
Current (mA)
265
Package Type
DFN
Package Size (mm)
5.0 x 4.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/21/2012
    Data Sheet
  • RFPA2224 Manufacturing Notes

    Application Note
  • RFPA2224 Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFPA2224_S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks