/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA2545

RFPA2545

1400 - 2700 MHz, 4 Watt Broadband GaAs HBT Power Amplifier

Qorvo's RFPA2545 is a broadband GaAs HBT power amplifier specifically designed for wireless infrastructure applications. Using a highly reliable GaAs HBT technology, this high performance single stage amplifier achieves higher gain and ultra-high linearity over a broad frequency range. It exhibits excellent back-off characteristics making it ideal for ultra-linear applications. RFPA2545 can also be optimized for use as a small-cell PA output stage. External matching and bias control allows RFPA2545 to be utilized across various radio platforms within 1400MHz to 2700MHz.

Discontinued
i
End of Life announced October 25, 2018 (PCN 18-0109).
Last Time Buy June 2, 2019.
Contact a sales representative for assistance.
Product Data Sheet01/30/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
11,225
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
11,225
Buy Online

Key Features

  • 1400MHz to 2700MHz Operation
  • P1dB = 34.9dBm at 2140MHz
  • ACP = -52dBc at POUT = 25dBm, 2140MHz
  • High Linearity OIP3 = 52.3dBm at 2140MHz
  • DC Power 5V, 800mA

Parameters

Frequency Min (MHz)
1,400
Frequency Max (MHz)
2,700
OP1dB (dBm)
34.9
Small Signal Gain (dB)
12.3
OIP3 (dBm)
52.3
Voltage (V)
5
Current (mA)
800
Package Type
DFN
Package Size (mm)
5.0 x 4.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/30/2015
    Data Sheet
  • RFPA2545 Manufacturing Notes

    Application Note
  • RFPA2545 Product Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
RFPA2545

RFPA2545

1400 - 2700 MHz, 4 Watt Broadband GaAs HBT Power Amplifier

Qorvo's RFPA2545 is a broadband GaAs HBT power amplifier specifically designed for wireless infrastructure applications. Using a highly reliable GaAs HBT technology, this high performance single stage amplifier achieves higher gain and ultra-high linearity over a broad frequency range. It exhibits excellent back-off characteristics making it ideal for ultra-linear applications. RFPA2545 can also be optimized for use as a small-cell PA output stage. External matching and bias control allows RFPA2545 to be utilized across various radio platforms within 1400MHz to 2700MHz.

Discontinued
i
End of Life announced October 25, 2018 (PCN 18-0109).
Last Time Buy June 2, 2019.
Contact a sales representative for assistance.
Product Data Sheet01/30/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
11,225
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
11,225
Buy Online

Key Features

  • 1400MHz to 2700MHz Operation
  • P1dB = 34.9dBm at 2140MHz
  • ACP = -52dBc at POUT = 25dBm, 2140MHz
  • High Linearity OIP3 = 52.3dBm at 2140MHz
  • DC Power 5V, 800mA

Parameters

Frequency Min (MHz)
1,400
Frequency Max (MHz)
2,700
OP1dB (dBm)
34.9
Small Signal Gain (dB)
12.3
OIP3 (dBm)
52.3
Voltage (V)
5
Current (mA)
800
Package Type
DFN
Package Size (mm)
5.0 x 4.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/30/2015
    Data Sheet
  • RFPA2545 Manufacturing Notes

    Application Note
  • RFPA2545 Product Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo