/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SBB5089Z

SBB5089Z

50 - 6000 MHz Cascadable InGaP HBT Active Bias MMIC Amplifier

Qorvo's SBB5089Z is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 5V supply, the SBB5089Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SBB5089Z product is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 50 ohm.

Discontinued
i
End of Life announced June 11, 2025 (PCN 25-0092 ).
Last Time Buy: December 21, 2025
Recommended replacement for new designs: QPA9126, QPA9127
Contact your local sales representative for assistance.
Product Data Sheet08/08/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
75
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
75
Buy Online

Key Features

  • Wideband Flat Gain to 4GHz: ±1.1dB
  • P1dB = 20.4dBm at 1950MHz
  • Single Fixed 5V Supply
  • Robust 1000V ESD, Class 1C
  • Patented Thermal Design
  • Low Thermal Resistance

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Gain (dB)
20.1
NF (dB)
4.2
OP1dB (dBm)
20.4
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
75
Package Type
SOT-89
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    08/08/2024
    Data Sheet
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    SBB5089Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT-89 Tape and Reel Drawing

    Tape & Reel Specification
  • Other

    Patent Information

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SBB5089Z

SBB5089Z

50 - 6000 MHz Cascadable InGaP HBT Active Bias MMIC Amplifier

Qorvo's SBB5089Z is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 5V supply, the SBB5089Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SBB5089Z product is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 50 ohm.

Discontinued
i
End of Life announced June 11, 2025 (PCN 25-0092 ).
Last Time Buy: December 21, 2025
Recommended replacement for new designs: QPA9126, QPA9127
Contact your local sales representative for assistance.
Product Data Sheet08/08/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
75
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
75
Buy Online

Key Features

  • Wideband Flat Gain to 4GHz: ±1.1dB
  • P1dB = 20.4dBm at 1950MHz
  • Single Fixed 5V Supply
  • Robust 1000V ESD, Class 1C
  • Patented Thermal Design
  • Low Thermal Resistance

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Gain (dB)
20.1
NF (dB)
4.2
OP1dB (dBm)
20.4
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
75
Package Type
SOT-89
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    08/08/2024
    Data Sheet
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    SBB5089Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT-89 Tape and Reel Drawing

    Tape & Reel Specification
  • Other

    Patent Information

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks