/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPA9127

QPA9127

1000 - 6000 MHz High Linearity Gain Block

The QPA9127 is a cascadable, high linearity gain block amplifier in a low-cost surface mount package. At 3.5 GHz, the amplifier provides 20 dB gain, +35 dBm OIP3 and 1.4 dB Noise Figure while drawing 70 mA current from a 5V supply.

The QPA9127 provides very flat gain across a broad range of frequencies with the integration of a shut-down biasing capability to allow for operation for TDD applications. The low noise figure and high linearity performance allows the device to be used in both receiver and transmitter chains for high performance systems. The internal active bias circuit also enables stable operation over bias and temperature variations and can be biased from a single positive supply ranging from +3.3 to +5 volts. The amplifier is internally matched using a high-performance E-pHEMT process and is housed in a small 2.0 x 2.0 mm surface-mount package.

The QPA9127 covers the 1 – 6 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.

Production
i
Product Data SheetRev C – 02/26/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
444
Buy Online
RFMW
1,380
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
444
Buy Online
RFMW
1,380
Buy Online

Key Features

  • 1 - 6 GHz operational
  • Internally matched to 50 ohms
  • 0.3 dB Gain flatness over 400 MHz band width
  • 20 dB gain
  • 35 dBm output IP3
  • 19.5 dBm P1dB
  • 1.4 dB noise figure
  • 1.8 V Logic compatible shutdown control

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • Repeater / DAS
  • General Purpose Wireless
  • TDD / FDD System
  • Defense Communication

Parameters

Frequency Min (MHz)
1,000
Frequency Max (MHz)
6,000
Gain (dB)
20
NF (dB)
1.4
OP1dB (dBm)
19.5
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
70
Package Type
DFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev C – 02/26/2024
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Backhaul

Backhaul

Satellite Communications

Satellite Communications

Smart Meters

Smart Meters

Military Radio

Military Radio

Macro Cell Base Stations

Macro Cell Base Stations

Test & Measurement Equipment

Test & Measurement Equipment

Small Cell Base Stations

Small Cell Base Stations

Science & Medical Equipment

Science & Medical Equipment

Industrial Transport

Industrial Transport

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
QPA9127

QPA9127

1000 - 6000 MHz High Linearity Gain Block

The QPA9127 is a cascadable, high linearity gain block amplifier in a low-cost surface mount package. At 3.5 GHz, the amplifier provides 20 dB gain, +35 dBm OIP3 and 1.4 dB Noise Figure while drawing 70 mA current from a 5V supply.

The QPA9127 provides very flat gain across a broad range of frequencies with the integration of a shut-down biasing capability to allow for operation for TDD applications. The low noise figure and high linearity performance allows the device to be used in both receiver and transmitter chains for high performance systems. The internal active bias circuit also enables stable operation over bias and temperature variations and can be biased from a single positive supply ranging from +3.3 to +5 volts. The amplifier is internally matched using a high-performance E-pHEMT process and is housed in a small 2.0 x 2.0 mm surface-mount package.

The QPA9127 covers the 1 – 6 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.

Production
i
Product Data SheetRev C – 02/26/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
444
Buy Online
RFMW
1,380
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
444
Buy Online
RFMW
1,380
Buy Online

Key Features

  • 1 - 6 GHz operational
  • Internally matched to 50 ohms
  • 0.3 dB Gain flatness over 400 MHz band width
  • 20 dB gain
  • 35 dBm output IP3
  • 19.5 dBm P1dB
  • 1.4 dB noise figure
  • 1.8 V Logic compatible shutdown control

Typical Applications

  • 5G mMIMO
  • Mobile Infrastructure
  • Repeater / DAS
  • General Purpose Wireless
  • TDD / FDD System
  • Defense Communication

Parameters

Frequency Min (MHz)
1,000
Frequency Max (MHz)
6,000
Gain (dB)
20
NF (dB)
1.4
OP1dB (dBm)
19.5
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
70
Package Type
DFN
Package Size (mm)
2.0 x 2.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev C – 02/26/2024
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Backhaul

Backhaul

Satellite Communications

Satellite Communications

Smart Meters

Smart Meters

Military Radio

Military Radio

Macro Cell Base Stations

Macro Cell Base Stations

Test & Measurement Equipment

Test & Measurement Equipment

Small Cell Base Stations

Small Cell Base Stations

Science & Medical Equipment

Science & Medical Equipment

Industrial Transport

Industrial Transport

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks