/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
SDA-3000

SDA-3000

DC - 24 GHz GaAs Distributed Amplifier

Qorvo's SDA3000 is a directly coupled (DC) GaAs microwave monolithic integrated circuit (MMIC) driver amplifier die designed for use as a Mach Zehnder Modulated (MZM) laser driver employing single-ended (SE) architectures with V-pi ranging from 4V to 7V clock driver for return-to-zero (RZ) and carrier select (CS) Carver Modulators broadband automated test equipment (ATE) instrumentation military and aerospace applications.

Discontinued
i
End of Life announced Jul 13, 2016 (PCN 16 -0151).
Last Time Buy Jan 22, 2017.
Contact your local sales representative for assistance.
Product Data Sheet02/04/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • DC to 24GHz Operation
  • +24.5dBm P3dB
  • Gain = 18dB Typical
  • Noise Figure = 2.1dB at 10GHz
  • Output Voltage to 7VPP
  • 160mA Total Current

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
24,000
OP1dB (dBm)
23
Small Signal Gain (dB)
16.8
OIP3 (dBm)
32
Voltage (V)
8
Current (mA)
160
Package Type
Die
Package Size (mm)
3.1 x 1.45 x 0.1
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/04/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
SDA-3000

SDA-3000

DC - 24 GHz GaAs Distributed Amplifier

Qorvo's SDA3000 is a directly coupled (DC) GaAs microwave monolithic integrated circuit (MMIC) driver amplifier die designed for use as a Mach Zehnder Modulated (MZM) laser driver employing single-ended (SE) architectures with V-pi ranging from 4V to 7V clock driver for return-to-zero (RZ) and carrier select (CS) Carver Modulators broadband automated test equipment (ATE) instrumentation military and aerospace applications.

Discontinued
i
End of Life announced Jul 13, 2016 (PCN 16 -0151).
Last Time Buy Jan 22, 2017.
Contact your local sales representative for assistance.
Product Data Sheet02/04/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • DC to 24GHz Operation
  • +24.5dBm P3dB
  • Gain = 18dB Typical
  • Noise Figure = 2.1dB at 10GHz
  • Output Voltage to 7VPP
  • 160mA Total Current

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
24,000
OP1dB (dBm)
23
Small Signal Gain (dB)
16.8
OIP3 (dBm)
32
Voltage (V)
8
Current (mA)
160
Package Type
Die
Package Size (mm)
3.1 x 1.45 x 0.1
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/04/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks