/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SPF5189Z

SPF5189Z

50 - 4000 MHz GaAs pHEMT Low Noise MMIC Amplifier

Qorvo's SPF5189Z is a high performance pHEMT MMIC LNA designed for operation from 50MHz to 4000MHz. The on-chip active bias network provides stable current over temperature and process threshold voltage variations. The SPF5189Z offers ultra-low noise figure and high linearity performance in a gain block configuration. Its single-supply operation and integrated matching networks make implementation remarkably simple. A high maximum input power specification make it ideal for high dynamic range receivers.

Discontinued
i
End of Life announced March 8, 2021 (PCN 21-0060).
Last Time Buy: September 15, 2021
Recommended replacement for new designs: QPL9547
Contact your local sales representative for assistance.
Product Data Sheet07/22/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Ultra-Low Noise Figure = 0.60dB at 900MHz
  • Gain = 18.7dB at 900MHz
  • High Linearity: OIP3 = 39.5dBm at 1960MHz
  • P1dB = 22.7dBm at 1960MHz
  • Single-Supply Operation: 5V at IDQ = 90mA
  • Flexible Biasing Options: 3V to 5V Adjustable Current
  • Broadband Internal Matching

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
12.8
NF (dB)
0.8
OP1dB (dBm)
22.7
OIP3 (dBm)
39.5
Voltage (V)
5
Current (mA)
90
Package Type
SOT-89
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/22/2021
    Data Sheet
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    SPF-5189Z S-Parameters

    S-Parameters
  • S-Parameters

    SPF-5189Z S-Parameters s2p File

    S-Parameters
  • Tape & Reel Specification

    SOT-89 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SPF5189Z

SPF5189Z

50 - 4000 MHz GaAs pHEMT Low Noise MMIC Amplifier

Qorvo's SPF5189Z is a high performance pHEMT MMIC LNA designed for operation from 50MHz to 4000MHz. The on-chip active bias network provides stable current over temperature and process threshold voltage variations. The SPF5189Z offers ultra-low noise figure and high linearity performance in a gain block configuration. Its single-supply operation and integrated matching networks make implementation remarkably simple. A high maximum input power specification make it ideal for high dynamic range receivers.

Discontinued
i
End of Life announced March 8, 2021 (PCN 21-0060).
Last Time Buy: September 15, 2021
Recommended replacement for new designs: QPL9547
Contact your local sales representative for assistance.
Product Data Sheet07/22/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Ultra-Low Noise Figure = 0.60dB at 900MHz
  • Gain = 18.7dB at 900MHz
  • High Linearity: OIP3 = 39.5dBm at 1960MHz
  • P1dB = 22.7dBm at 1960MHz
  • Single-Supply Operation: 5V at IDQ = 90mA
  • Flexible Biasing Options: 3V to 5V Adjustable Current
  • Broadband Internal Matching

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
12.8
NF (dB)
0.8
OP1dB (dBm)
22.7
OIP3 (dBm)
39.5
Voltage (V)
5
Current (mA)
90
Package Type
SOT-89
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/22/2021
    Data Sheet
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • S-Parameters

    SPF-5189Z S-Parameters

    S-Parameters
  • S-Parameters

    SPF-5189Z S-Parameters s2p File

    S-Parameters
  • Tape & Reel Specification

    SOT-89 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks