/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SPF5344Z

SPF5344Z

800 - 4000 MHz GaAs pHEMT 2-Stage Low Noise MMIC Amplifier

Qorvo's SPF5344Z is a high performance 2-Stage pHEMT MMIC LNA designed for use from 0.8GHz to 4GHz. It offers low noise figure and high linearity in a gain block configuration. Its single-supply operation and integrated matching networks make implementation remarkably simple. The off-chip interstage choke and DC block allow for optimum performance tuning.

Discontinued
i
End of Life announced August 28, 2019 (PCN 19-0154).
Last Time Buy: March 9, 2020
Recommended replacement for new designs: SPF5122Z
Contact your local sales representative for assistance.
Product Data Sheet09/10/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Noise Figure = 0.80dB at 2GHz
  • Gain = 24.5dB at 2GHz
  • OIP3 = 39dBm at 2GHz
  • Excellent Return Loss: S11 >20dB, S22 >20dB at 2GHz
  • P1dB = 22.4dBm at 2GHz
  • Single-Supply Operation: 5V at IDQ = 120mA
  • Flexible Biasing Options: 3V to 5V Adjustable Current
  • Broadband Internal Matching

Parameters

Frequency Min (MHz)
800
Frequency Max (MHz)
4,000
Gain (dB)
24.5
NF (dB)
0.8
OP1dB (dBm)
22.4
OIP3 (dBm)
39
Voltage (V)
5
Current (mA)
120
Package Type
QFN
Package Size (mm)
4 x 4 x 0.85
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/10/2019
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Tape & Reel Specification

    QFN Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SPF5344Z

SPF5344Z

800 - 4000 MHz GaAs pHEMT 2-Stage Low Noise MMIC Amplifier

Qorvo's SPF5344Z is a high performance 2-Stage pHEMT MMIC LNA designed for use from 0.8GHz to 4GHz. It offers low noise figure and high linearity in a gain block configuration. Its single-supply operation and integrated matching networks make implementation remarkably simple. The off-chip interstage choke and DC block allow for optimum performance tuning.

Discontinued
i
End of Life announced August 28, 2019 (PCN 19-0154).
Last Time Buy: March 9, 2020
Recommended replacement for new designs: SPF5122Z
Contact your local sales representative for assistance.
Product Data Sheet09/10/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Noise Figure = 0.80dB at 2GHz
  • Gain = 24.5dB at 2GHz
  • OIP3 = 39dBm at 2GHz
  • Excellent Return Loss: S11 >20dB, S22 >20dB at 2GHz
  • P1dB = 22.4dBm at 2GHz
  • Single-Supply Operation: 5V at IDQ = 120mA
  • Flexible Biasing Options: 3V to 5V Adjustable Current
  • Broadband Internal Matching

Parameters

Frequency Min (MHz)
800
Frequency Max (MHz)
4,000
Gain (dB)
24.5
NF (dB)
0.8
OP1dB (dBm)
22.4
OIP3 (dBm)
39
Voltage (V)
5
Current (mA)
120
Package Type
QFN
Package Size (mm)
4 x 4 x 0.85
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/10/2019
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Tape & Reel Specification

    QFN Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo