/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
SXA389Z

SXA389Z

400 - 2500 MHz, 0.25 Watt Medium Power GaAs HBT Amplifier With Active Bias

Qorvo's SXA389Z amplifier is a high efficiency GaAs Heterojunction Bipolar Transistor (HBT) MMIC housed in low-cost surface-mountable plastic package. These HBT MMICs are fabricated using molecular beam epitaxial growth technology which produces reliable and consistent performance from wafer to wafer and lot to lot. These amplifiers are specially designed for use as driver devices for infrastructure equipment in the 400MHz to 2500MHz cellular, ISM, WLL, PCS, W-CDMA applications.

Discontinued
i
End of Life announced May 23, 2023 (PCN 23-0084).
Last Time Buy: December 4, 2023
Recommended replacement for new designs: TQP7M9101, TQP7M9102
Contact your local sales representative for assistance.
Product Data Sheet05/28/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
998
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
998
Buy Online
RFMW
0
Buy Online

Key Features

  • On-Chip Active Bias Control, Single 5V Supply
  • High Output 3rd Order Intercept:+42 to +44dBm Typical
  • High P1dB :+25dBm Typical
  • High Gain:+19dB at 850MHz
  • High Efficiency: Consumes Only 600mW
  • Surface-Mountable Power Plastic Package

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,500
OP1dB (dBm)
25
Small Signal Gain (dB)
14
OIP3 (dBm)
43
Voltage (V)
5
Current (mA)
115
Package Type
SOT-89
Package Size (mm)
4.5 x 2.45
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    05/28/2021
    Data Sheet
  • AN-037 ESD Handling Precautions - Class 0 Devices

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters: De-embedded_SXA-389.s2p

    S-Parameters
  • Tape & Reel Specification

    Tape & Reel Drawings

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
SXA389Z

SXA389Z

400 - 2500 MHz, 0.25 Watt Medium Power GaAs HBT Amplifier With Active Bias

Qorvo's SXA389Z amplifier is a high efficiency GaAs Heterojunction Bipolar Transistor (HBT) MMIC housed in low-cost surface-mountable plastic package. These HBT MMICs are fabricated using molecular beam epitaxial growth technology which produces reliable and consistent performance from wafer to wafer and lot to lot. These amplifiers are specially designed for use as driver devices for infrastructure equipment in the 400MHz to 2500MHz cellular, ISM, WLL, PCS, W-CDMA applications.

Discontinued
i
End of Life announced May 23, 2023 (PCN 23-0084).
Last Time Buy: December 4, 2023
Recommended replacement for new designs: TQP7M9101, TQP7M9102
Contact your local sales representative for assistance.
Product Data Sheet05/28/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
998
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
998
Buy Online
RFMW
0
Buy Online

Key Features

  • On-Chip Active Bias Control, Single 5V Supply
  • High Output 3rd Order Intercept:+42 to +44dBm Typical
  • High P1dB :+25dBm Typical
  • High Gain:+19dB at 850MHz
  • High Efficiency: Consumes Only 600mW
  • Surface-Mountable Power Plastic Package

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,500
OP1dB (dBm)
25
Small Signal Gain (dB)
14
OIP3 (dBm)
43
Voltage (V)
5
Current (mA)
115
Package Type
SOT-89
Package Size (mm)
4.5 x 2.45
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    05/28/2021
    Data Sheet
  • AN-037 ESD Handling Precautions - Class 0 Devices

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters: De-embedded_SXA-389.s2p

    S-Parameters
  • Tape & Reel Specification

    Tape & Reel Drawings

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks