/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2222

TGA2222

32 - 38 GHz 10 Watt GaN Amplifier

Qorvo's TGA2222 is a wide band power amplifier MMIC fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 32 - 38 GHz, the TGA2222 provides 40 dBm (10 W) of saturated output power and 16 dB of large-signal gain while achieving > 22% power-added efficiency.

The TGA2222 employs a balanced architecture to minimize performance sensitivity to load variation. Its RF ports are DC coupled to ground for optimum ESD performance.

The TGA2222 has DC blocking capacitors on both RF ports, which are matched to 50 ohms. The TGA2222 can support a wide range of operating conditions, including CW operation, making it well-suited for both commercial and military systems.

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev D – 03/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
5
Buy Online
RFMW
18
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
5
Buy Online
RFMW
18
Buy Online

Key Features

  • Frequency Range: 32 – 38 GHz
  • PSAT (PIN = 24 dBm): > 40 dBm
  • PAE (PIN = 24 dBm): > 22 %
  • Power Gain (PIN = 24 dBm): > 16 dB
  • Small Signal Gain: > 25 dB
  • Bias (pulsed): VD = 26 V, IDQ = 640 mA
  • Bias (CW): VD = 24 V, IDQ = 640 mA
  • Die Dimensions: 3.43 x 2.65 x 0.05 mm

Typical Applications

  • Communications
  • Radar
  • Satcom
  • EW
  • Space communications
  • Point to point communications

Parameters

Frequency Min (GHz)
32
Frequency Max (GHz)
38
Psat (dBm)
40
Gain (dB)
16
PAE (%)
22
Vd (V)
26
Package Type
Die
Package Size (mm)
3.43 x 2.65 x 0.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
7 results found
All (7)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/2024
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    TGA2222 Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    TGA2222 S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Backhaul

Backhaul

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2222

TGA2222

32 - 38 GHz 10 Watt GaN Amplifier

Qorvo's TGA2222 is a wide band power amplifier MMIC fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 32 - 38 GHz, the TGA2222 provides 40 dBm (10 W) of saturated output power and 16 dB of large-signal gain while achieving > 22% power-added efficiency.

The TGA2222 employs a balanced architecture to minimize performance sensitivity to load variation. Its RF ports are DC coupled to ground for optimum ESD performance.

The TGA2222 has DC blocking capacitors on both RF ports, which are matched to 50 ohms. The TGA2222 can support a wide range of operating conditions, including CW operation, making it well-suited for both commercial and military systems.

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev D – 03/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
5
Buy Online
RFMW
18
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
5
Buy Online
RFMW
18
Buy Online

Key Features

  • Frequency Range: 32 – 38 GHz
  • PSAT (PIN = 24 dBm): > 40 dBm
  • PAE (PIN = 24 dBm): > 22 %
  • Power Gain (PIN = 24 dBm): > 16 dB
  • Small Signal Gain: > 25 dB
  • Bias (pulsed): VD = 26 V, IDQ = 640 mA
  • Bias (CW): VD = 24 V, IDQ = 640 mA
  • Die Dimensions: 3.43 x 2.65 x 0.05 mm

Typical Applications

  • Communications
  • Radar
  • Satcom
  • EW
  • Space communications
  • Point to point communications

Parameters

Frequency Min (GHz)
32
Frequency Max (GHz)
38
Psat (dBm)
40
Gain (dB)
16
PAE (%)
22
Vd (V)
26
Package Type
Die
Package Size (mm)
3.43 x 2.65 x 0.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
7 results found
All (7)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/2024
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    TGA2222 Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    TGA2222 S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Backhaul

Backhaul

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Satellite Communications

Satellite Communications

Military Radio

Military Radio

Signal Jammers

Signal Jammers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks