/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2227

TGA2227

2 - 22 GHz GaN Low Noise Amplifier

Qorvo's TGA2227 is a wideband, low noise amplifier fabricated on Qorvo's TQGaN15 production GaN-on-SiC process. The TGA2227 operates from 2–22 GHz and provides > 15 dB of small signal gain with 2 dB of mid-band noise figure. The TGA2227 can be biased over a wide range of voltage with little impact pon noise figure and gain; thus allowing the user to minimize power dissipation depending on power and linearity requirements.

Another key feature is the TGA2227's high robustness to incident power. Able to handle 40 dBm without performance degradation makes the TGA2227 an ideal choice for a front-end LNA. Depending on the application, this level of robustness could easily support the elimination of other receive protect circuitry. This would further support a more simplified board design, reduced BOM costs and lower overall noise figure.

Supported applications span both commercial and military communication and radar systems as well as electronic warfare, instrumentation and any other general RF amplification needs.

Lead-Free and RoHS compliant.

Evaluation boards are available upon request.

Production
i
End of Life announced March 24, 2021 (PCN 21-0069).
Last Time Buy: October 3, 2021
Recommended replacement for new designs: CMD290
Contact your local sales representative for assistance.
Product Data SheetRev E – 02/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
40
Buy Online
RFMW
50
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
40
Buy Online
RFMW
50
Buy Online

Key Features

  • Frequency range: 2 - 22 GHz
  • High input power survivability: 40 dBm
  • Noise figure: > 2.0 dB
  • Gain > 15 dB
  • IM3: -31 dBc (PIN/tone=-4 dBm, Delta f=10 MHz)
  • P1DB > 22 dBm
  • Low Pdiss bias: VD = 8 V, IDQ = 125 mA
  • Die dimensions: 2.040 x 1.490 x 0.1 mm

Typical Applications

  • Commercial Communications
  • Commercial Radar
  • Electronic Warfare
  • Instrumentation
  • LNA, Driver, Gain Block, General Amplification
  • Military Communications
  • Military Radar

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
22,000
Gain (dB)
16
NF (dB)
2.5
OP1dB (dBm)
20.3
OIP3 (dBm)
N/A
Voltage (V)
8
Current (mA)
125
Package Type
Die
Package Size (mm)
2.04 x 1.49 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev E – 02/2025
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Military Radio

Military Radio

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2227

TGA2227

2 - 22 GHz GaN Low Noise Amplifier

Qorvo's TGA2227 is a wideband, low noise amplifier fabricated on Qorvo's TQGaN15 production GaN-on-SiC process. The TGA2227 operates from 2–22 GHz and provides > 15 dB of small signal gain with 2 dB of mid-band noise figure. The TGA2227 can be biased over a wide range of voltage with little impact pon noise figure and gain; thus allowing the user to minimize power dissipation depending on power and linearity requirements.

Another key feature is the TGA2227's high robustness to incident power. Able to handle 40 dBm without performance degradation makes the TGA2227 an ideal choice for a front-end LNA. Depending on the application, this level of robustness could easily support the elimination of other receive protect circuitry. This would further support a more simplified board design, reduced BOM costs and lower overall noise figure.

Supported applications span both commercial and military communication and radar systems as well as electronic warfare, instrumentation and any other general RF amplification needs.

Lead-Free and RoHS compliant.

Evaluation boards are available upon request.

Production
i
End of Life announced March 24, 2021 (PCN 21-0069).
Last Time Buy: October 3, 2021
Recommended replacement for new designs: CMD290
Contact your local sales representative for assistance.
Product Data SheetRev E – 02/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
40
Buy Online
RFMW
50
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
40
Buy Online
RFMW
50
Buy Online

Key Features

  • Frequency range: 2 - 22 GHz
  • High input power survivability: 40 dBm
  • Noise figure: > 2.0 dB
  • Gain > 15 dB
  • IM3: -31 dBc (PIN/tone=-4 dBm, Delta f=10 MHz)
  • P1DB > 22 dBm
  • Low Pdiss bias: VD = 8 V, IDQ = 125 mA
  • Die dimensions: 2.040 x 1.490 x 0.1 mm

Typical Applications

  • Commercial Communications
  • Commercial Radar
  • Electronic Warfare
  • Instrumentation
  • LNA, Driver, Gain Block, General Amplification
  • Military Communications
  • Military Radar

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
22,000
Gain (dB)
16
NF (dB)
2.5
OP1dB (dBm)
20.3
OIP3 (dBm)
N/A
Voltage (V)
8
Current (mA)
125
Package Type
Die
Package Size (mm)
2.04 x 1.49 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev E – 02/2025
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Military Radio

Military Radio

Radar

Radar

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks