/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2238

TGA2238

8 - 11 GHz, 60 Watt GaN Power Amplifier

Qorvo's TGA2238 is a high power MMIC amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2238 operates from 8 - 11 GHz and provides a superior combination of power, gain and efficiency by achieving more than 60W of saturated output power with 25dB of large signal gain and more than 42% power-added efficiency.

This superior performance provides system designers the flexibility to improve system performance while reducing size and cost.

The TGA2238 is matched to 50 ohm with integrated DC blocking capacitors on RF ports simplifying system integration. It is ideally suited for military and commercial x-band radar systems.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

Production
i
Product Data SheetRev E – 07/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
7
Buy Online
RFMW
101
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
7
Buy Online
RFMW
101
Buy Online

Key Features

  • Frequency range: 8 - 11 GHz
  • Pout: 48dBm
  • PAE: 42%
  • Small signal gain: 31dB
  • Return loss: > 10dB
  • Bias: VD = 28 V (Pulsed), IDQ = 650 mA, VG = -2.8 V typical
  • Pulsed VD: PW = 100 us, DC = 10%
  • Chip dimensions: 5.49 x 7.0 x 0.10 mm

Typical Applications

  • X Band Radar
  • EW Signal Jammer
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
11
Psat (dBm)
47.78
Gain (dB)
31
PAE (%)
42
Vd (V)
28
Package Type
Die
Package Size (mm)
5.49 x 7.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev E – 07/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaN Power Amplifier Pulsed Operation – Best Practices

    Rev A – 06/2022
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (25-28V @ 650 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Military Radio

Military Radio

Backhaul

Backhaul

Signal Jammers

Signal Jammers

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2238

TGA2238

8 - 11 GHz, 60 Watt GaN Power Amplifier

Qorvo's TGA2238 is a high power MMIC amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2238 operates from 8 - 11 GHz and provides a superior combination of power, gain and efficiency by achieving more than 60W of saturated output power with 25dB of large signal gain and more than 42% power-added efficiency.

This superior performance provides system designers the flexibility to improve system performance while reducing size and cost.

The TGA2238 is matched to 50 ohm with integrated DC blocking capacitors on RF ports simplifying system integration. It is ideally suited for military and commercial x-band radar systems.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

Production
i
Product Data SheetRev E – 07/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
7
Buy Online
RFMW
101
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
7
Buy Online
RFMW
101
Buy Online

Key Features

  • Frequency range: 8 - 11 GHz
  • Pout: 48dBm
  • PAE: 42%
  • Small signal gain: 31dB
  • Return loss: > 10dB
  • Bias: VD = 28 V (Pulsed), IDQ = 650 mA, VG = -2.8 V typical
  • Pulsed VD: PW = 100 us, DC = 10%
  • Chip dimensions: 5.49 x 7.0 x 0.10 mm

Typical Applications

  • X Band Radar
  • EW Signal Jammer
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
8
Frequency Max (GHz)
11
Psat (dBm)
47.78
Gain (dB)
31
PAE (%)
42
Vd (V)
28
Package Type
Die
Package Size (mm)
5.49 x 7.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    Rev E – 07/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaN Power Amplifier Pulsed Operation – Best Practices

    Rev A – 06/2022
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (25-28V @ 650 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Military Radio

Military Radio

Backhaul

Backhaul

Signal Jammers

Signal Jammers

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks