/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2520

TGA2520

12 - 16 GHz High Linearity Amplifier

Qorvo's TGA2520 MMIC is an extremely linear, high gain amplifier, capable of 1 Watt output power at P1dB for the frequency range of 12 - 16 GHz. This performance makes this amplifier ideally suited for point-to-point radios and current Ku band satellite ground terminal applications. The TGA2520 utilizes Qorvo's robust 0.5 um power pHEMT process coupled with 3 layer Metal Inteconnect (3MI) technology. The TGA2520 provides the high power transmit function in an extremely compact (less than 3.5 mm²) chip footprint.

The combination of a high-yield process, electrical performance and compact die size is exactly what is required to support the aggressive pricing targets required for low-cost transmit modules. Each device is 100% DC and RF tested on-wafer to ensure performance compliance.

Discontinued
i
Please use TGA2533 and TGA2533-SM for new designs
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 31 dBm midband Pout
  • 33 dB nominal gain
  • TOI > 40 dBm
  • 0.5 um pHEMT 3MI technology
  • Bias conditions: 6 V, 850mA
  • Chip dimensions: 2.5 x 1.4 x 0.1 mm (98 x 55 x 4 mils)

Typical Applications

  • Ku Band Satellite Communications (Satcom)
  • Point-to-Point Radio
  • VSAT

Parameters

Frequency Min (GHz)
12
Frequency Max (GHz)
16
Gain (dB)
33
Vd (V)
6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2520

TGA2520

12 - 16 GHz High Linearity Amplifier

Qorvo's TGA2520 MMIC is an extremely linear, high gain amplifier, capable of 1 Watt output power at P1dB for the frequency range of 12 - 16 GHz. This performance makes this amplifier ideally suited for point-to-point radios and current Ku band satellite ground terminal applications. The TGA2520 utilizes Qorvo's robust 0.5 um power pHEMT process coupled with 3 layer Metal Inteconnect (3MI) technology. The TGA2520 provides the high power transmit function in an extremely compact (less than 3.5 mm²) chip footprint.

The combination of a high-yield process, electrical performance and compact die size is exactly what is required to support the aggressive pricing targets required for low-cost transmit modules. Each device is 100% DC and RF tested on-wafer to ensure performance compliance.

Discontinued
i
Please use TGA2533 and TGA2533-SM for new designs
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 31 dBm midband Pout
  • 33 dB nominal gain
  • TOI > 40 dBm
  • 0.5 um pHEMT 3MI technology
  • Bias conditions: 6 V, 850mA
  • Chip dimensions: 2.5 x 1.4 x 0.1 mm (98 x 55 x 4 mils)

Typical Applications

  • Ku Band Satellite Communications (Satcom)
  • Point-to-Point Radio
  • VSAT

Parameters

Frequency Min (GHz)
12
Frequency Max (GHz)
16
Gain (dB)
33
Vd (V)
6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo