/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2578

TGA2578

2 - 6 GHz, 30 Watt GaN Power Amplifier

Qorvo's TGA2578 is a wideband power amplifier fabricated on Qorvo's 0.25um GaN on SiC process. Operating from 2 to 6 GHz, it achieves 30 W saturated output power with high efficiency of 40% PAE, and 27 dB small signal gain.

Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2578 is ideally suited to support both commercial and defense related applications.

The TGA 2578 is 100% DC and RF tested on-wafer to ensure comliance to power and PAE specifications.

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev C – 05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online

Key Features

  • Frequency range: 2 - 6 GHz
  • Psat: 45 dBm CW
  • PAE: 40%
  • IM3: -30 dBc @ 40 dBm Pout/Tone
  • Small signal gain: 27 dB
  • Input return loss: >20 dB
  • Bias: Vd = 28 V, Idq = 400 mA, Vg = -2.8 V typical
  • Chip dimensions: 6.4 x 5.0 x 0.10 mm

Typical Applications

  • Electronic Countermeasures (ECM)
  • Electronic Warfare
  • Point-to-Point Radio
  • Radar
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • Cellular Infrastructure Base Stations

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
6
Psat (dBm)
45
Gain (dB)
27
PAE (%)
40
Vd (V)
28
Package Type
Die
Package Size (mm)
6.4 x 5 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.b.2.a

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (TGA2578)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Wireless Access Points

Wireless Access Points

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Terminals

Satellite Terminals

Signal Jammers

Signal Jammers

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2578

TGA2578

2 - 6 GHz, 30 Watt GaN Power Amplifier

Qorvo's TGA2578 is a wideband power amplifier fabricated on Qorvo's 0.25um GaN on SiC process. Operating from 2 to 6 GHz, it achieves 30 W saturated output power with high efficiency of 40% PAE, and 27 dB small signal gain.

Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2578 is ideally suited to support both commercial and defense related applications.

The TGA 2578 is 100% DC and RF tested on-wafer to ensure comliance to power and PAE specifications.

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev C – 05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1
Buy Online

Key Features

  • Frequency range: 2 - 6 GHz
  • Psat: 45 dBm CW
  • PAE: 40%
  • IM3: -30 dBc @ 40 dBm Pout/Tone
  • Small signal gain: 27 dB
  • Input return loss: >20 dB
  • Bias: Vd = 28 V, Idq = 400 mA, Vg = -2.8 V typical
  • Chip dimensions: 6.4 x 5.0 x 0.10 mm

Typical Applications

  • Electronic Countermeasures (ECM)
  • Electronic Warfare
  • Point-to-Point Radio
  • Radar
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • Cellular Infrastructure Base Stations

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
6
Psat (dBm)
45
Gain (dB)
27
PAE (%)
40
Vd (V)
28
Package Type
Die
Package Size (mm)
6.4 x 5 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.b.2.a

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev C – 05/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (TGA2578)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Wireless Access Points

Wireless Access Points

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Macro Cell Base Stations

Macro Cell Base Stations

Satellite Terminals

Satellite Terminals

Signal Jammers

Signal Jammers

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks