/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2585-SM

TGA2585-SM

2.7 - 3.7 GHz, 18 Watt GaN Power Amplifier

Qorvo's TGA2585-SM is a packaged MMIC power amplifier which operates from 2.7 to 3.7 GHz. The TGA2585-SM is designed using Qorvo's production 0.25-um GaN on SiC process.

The TGA2585-SM typically provides 42.5 dBm of saturated output power, > 50% power-added efficiency, and 32 dB small signal gain. It can operate under both pulse and CW conditions.

The TGA2585-SM is available in a low-cost, surface mount 32 lead 5x5 AIN QFN. It is ideally suited to support both commercial and defense related radar applications.

Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced June 16, 2021 (PCN 21-0135).
Last Time Buy: December 28, 2021
Recommended replacement for new designs: TGA2830-SM
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev D – 04/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.7 - 3.7 GHz
  • PSAT: 42.5 dBm
  • PAE: >50%
  • Small signal gain: 32dB
  • Return loss: > 10dB
  • Bias: VD = 28 V (CW or Pulsed), IDQ = 225 mA, VG = -2.5 V typical
  • Pulsed VD: PW = 100 us, DC = 10%
  • Package dimensions: 5.0 x 5.0 x 1.45 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Multi-Band VSAT
  • Cellular Infrastructure Base Station
  • Repeaters / Boosters / DAS
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
2.7
Frequency Max (GHz)
3.7
Psat (dBm)
42.5
Gain (dB)
32
PAE (%)
> 50
Vd (V)
28
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 1.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev D – 04/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - ZIP

    Package Information
  • S-Parameters

    S-Parameters (28 V @ 225 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2585-SM

TGA2585-SM

2.7 - 3.7 GHz, 18 Watt GaN Power Amplifier

Qorvo's TGA2585-SM is a packaged MMIC power amplifier which operates from 2.7 to 3.7 GHz. The TGA2585-SM is designed using Qorvo's production 0.25-um GaN on SiC process.

The TGA2585-SM typically provides 42.5 dBm of saturated output power, > 50% power-added efficiency, and 32 dB small signal gain. It can operate under both pulse and CW conditions.

The TGA2585-SM is available in a low-cost, surface mount 32 lead 5x5 AIN QFN. It is ideally suited to support both commercial and defense related radar applications.

Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced June 16, 2021 (PCN 21-0135).
Last Time Buy: December 28, 2021
Recommended replacement for new designs: TGA2830-SM
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev D – 04/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.7 - 3.7 GHz
  • PSAT: 42.5 dBm
  • PAE: >50%
  • Small signal gain: 32dB
  • Return loss: > 10dB
  • Bias: VD = 28 V (CW or Pulsed), IDQ = 225 mA, VG = -2.5 V typical
  • Pulsed VD: PW = 100 us, DC = 10%
  • Package dimensions: 5.0 x 5.0 x 1.45 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Multi-Band VSAT
  • Cellular Infrastructure Base Station
  • Repeaters / Boosters / DAS
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
2.7
Frequency Max (GHz)
3.7
Psat (dBm)
42.5
Gain (dB)
32
PAE (%)
> 50
Vd (V)
28
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 1.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev D – 04/2020
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - ZIP

    Package Information
  • S-Parameters

    S-Parameters (28 V @ 225 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo