/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2586-FL

TGA2586-FL

7.9 - 8.4 GHz, 50 Watt GaN Power Amplifier

Qorvo's TGA2586-FL is a high power amplifier operating between 7.9 and 8.4 GHz and typically providing 47 dBm of saturated output power, 36% power-added efficiency, and 14 dB small signal gain.

Ideally suited for satellite communications, the TGA2586-FL is packaged in a CuW-base, flanged package for a superior thermal management.

The TGA2586-FL uses Trquint's proven TQGaN25 process which provides superior performance while maintaining high riliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for reliable high power operation.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced August 28, 2019 (PCN 19-0151).
Last Time Buy: March 9, 2020
Recommended replacement for new designs: TGA2238-CP
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 7.9 - 8.4 GHz
  • Power: 47 dBm Psat
  • Gain: 14 dB
  • Input return loss: 9 dB
  • Output return loss: 15 dB
  • Power added efficiency: 36%
  • OIP3: 48 dBm
  • Bias: Vd = 24 V, Id = 2240 mA, Vg = -2.4 V typical
  • Dimensions: 17.4 x 24.0 x 3.9 mm

Typical Applications

  • Satellite Communications (Satcom)
  • EW Signal Jammer
  • C Band Radar
  • X Band Radar
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
7.9
Frequency Max (GHz)
8.4
Gain (dB)
14
PAE (%)
36
Vd (V)
24
Package Type
Flange
Package Size (mm)
17.4 x 24.0 x 3.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.3.B.1

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Bill of Materials - TGA2586-FL

    Bill of Materials
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (24 V @ 2240 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2586-FL

TGA2586-FL

7.9 - 8.4 GHz, 50 Watt GaN Power Amplifier

Qorvo's TGA2586-FL is a high power amplifier operating between 7.9 and 8.4 GHz and typically providing 47 dBm of saturated output power, 36% power-added efficiency, and 14 dB small signal gain.

Ideally suited for satellite communications, the TGA2586-FL is packaged in a CuW-base, flanged package for a superior thermal management.

The TGA2586-FL uses Trquint's proven TQGaN25 process which provides superior performance while maintaining high riliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for reliable high power operation.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced August 28, 2019 (PCN 19-0151).
Last Time Buy: March 9, 2020
Recommended replacement for new designs: TGA2238-CP
Contact your local sales representative for assistance.
Product Data SheetRev A – 06/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 7.9 - 8.4 GHz
  • Power: 47 dBm Psat
  • Gain: 14 dB
  • Input return loss: 9 dB
  • Output return loss: 15 dB
  • Power added efficiency: 36%
  • OIP3: 48 dBm
  • Bias: Vd = 24 V, Id = 2240 mA, Vg = -2.4 V typical
  • Dimensions: 17.4 x 24.0 x 3.9 mm

Typical Applications

  • Satellite Communications (Satcom)
  • EW Signal Jammer
  • C Band Radar
  • X Band Radar
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
7.9
Frequency Max (GHz)
8.4
Gain (dB)
14
PAE (%)
36
Vd (V)
24
Package Type
Flange
Package Size (mm)
17.4 x 24.0 x 3.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.3.B.1

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev A – 06/2019
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Bill of Materials - TGA2586-FL

    Bill of Materials
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (24 V @ 2240 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks