/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2620

TGA2620

16 - 18 GHz Ku Band Driver Amplifier, Die

Qorvo's TGA2620 is a Ku-band MMIC driver amplifier fabricated on Qorvo's 0.15um GaAs pHEMT production process. Operating from 16-18 GHz, the TGA2620 provides more than 19dBm saturated output power, 18dBm P1dB and more than 20dB small signal gain.

Fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports allows for simple system integration. The TGA2620 is an ideal choice for general purpose amplification across both commercial and military Ku-band platforms.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

Discontinued
i
End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Recommended replacement part QPA2628D.
Product Data Sheet07/26/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
56
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
56
Buy Online

Key Features

  • Frequency range: 16-18 GHz
  • PSat: 19dBm
  • P1dB: 18dBm
  • Small signal gain: 20dB
  • Input return loss:20dB
  • Output return loss: 25dB
  • Bias: Vd = 6V, Idq = 30 mA, Vg = -0.6V typical
  • Dimensions: 1.14 x 1.24 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Military Radar

Parameters

Frequency Min (MHz)
16,000
Frequency Max (MHz)
18,000
OP1dB (dBm)
18
Small Signal Gain (dB)
20
Voltage (V)
6
Current (mA)
30
Package Type
Die
Package Size (mm)
1.24 x 1.14 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/26/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 30 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2620

TGA2620

16 - 18 GHz Ku Band Driver Amplifier, Die

Qorvo's TGA2620 is a Ku-band MMIC driver amplifier fabricated on Qorvo's 0.15um GaAs pHEMT production process. Operating from 16-18 GHz, the TGA2620 provides more than 19dBm saturated output power, 18dBm P1dB and more than 20dB small signal gain.

Fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports allows for simple system integration. The TGA2620 is an ideal choice for general purpose amplification across both commercial and military Ku-band platforms.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

Discontinued
i
End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Recommended replacement part QPA2628D.
Product Data Sheet07/26/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
56
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
56
Buy Online

Key Features

  • Frequency range: 16-18 GHz
  • PSat: 19dBm
  • P1dB: 18dBm
  • Small signal gain: 20dB
  • Input return loss:20dB
  • Output return loss: 25dB
  • Bias: Vd = 6V, Idq = 30 mA, Vg = -0.6V typical
  • Dimensions: 1.14 x 1.24 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Military Radar

Parameters

Frequency Min (MHz)
16,000
Frequency Max (MHz)
18,000
OP1dB (dBm)
18
Small Signal Gain (dB)
20
Voltage (V)
6
Current (mA)
30
Package Type
Die
Package Size (mm)
1.24 x 1.14 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/26/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 30 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks