/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2625

TGA2625

10 - 11 GHz, 20 Watt GaN Power Amplifier

Qorvo's TGA2625 is an x-band, high power MMIC amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2625 operates from 10 to 11GHz and provides a superior combination of power, gain and efficiency. Achieving 20W of saturated output power with 28dB of large signal gain and greater than 42% power-added efficiency, the TGA2625 provides the level of performance demanded by today's system architectures. Depending on the system requirements, the TGA2625 can support cost saving initiatives on existing systems while supporting next generation systems with increased performance.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced March 28, 2019 (PCN 19-0059).
Last Time Buy: October 8, 2019
Recommended replacements for new designs: TGA2760-SM, QPA1010 and QPA1011.
Contact your local sales representative for assistance.
Product Data SheetRev B – 10/04/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
132
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
132
Buy Online

Key Features

  • Frequency range: 10 - 11GHz
  • PSAT: 43dBm
  • PAE: >42%
  • Small signal gain: 37dB
  • Return loss: >11dB
  • Bias: VD = 28V (CW or Pulsed), IDQ = 365mA, VG = -2.5V typical
  • Pulsed VD: PW = 100 us, DC = 10%
  • Chip dimensions: 5.0 x 2.62 x 0.10 mm

Typical Applications

  • Radar
  • Communication Systems
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
10
Frequency Max (GHz)
11
Gain (dB)
37
PAE (%)
> 42
Vd (V)
28
Package Type
Die
Package Size (mm)
5.0 x 2.62 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 10/04/2016
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (28 V @ 365 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2625

TGA2625

10 - 11 GHz, 20 Watt GaN Power Amplifier

Qorvo's TGA2625 is an x-band, high power MMIC amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2625 operates from 10 to 11GHz and provides a superior combination of power, gain and efficiency. Achieving 20W of saturated output power with 28dB of large signal gain and greater than 42% power-added efficiency, the TGA2625 provides the level of performance demanded by today's system architectures. Depending on the system requirements, the TGA2625 can support cost saving initiatives on existing systems while supporting next generation systems with increased performance.

Lead-free and RoHS compliant

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced March 28, 2019 (PCN 19-0059).
Last Time Buy: October 8, 2019
Recommended replacements for new designs: TGA2760-SM, QPA1010 and QPA1011.
Contact your local sales representative for assistance.
Product Data SheetRev B – 10/04/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
132
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
132
Buy Online

Key Features

  • Frequency range: 10 - 11GHz
  • PSAT: 43dBm
  • PAE: >42%
  • Small signal gain: 37dB
  • Return loss: >11dB
  • Bias: VD = 28V (CW or Pulsed), IDQ = 365mA, VG = -2.5V typical
  • Pulsed VD: PW = 100 us, DC = 10%
  • Chip dimensions: 5.0 x 2.62 x 0.10 mm

Typical Applications

  • Radar
  • Communication Systems
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
10
Frequency Max (GHz)
11
Gain (dB)
37
PAE (%)
> 42
Vd (V)
28
Package Type
Die
Package Size (mm)
5.0 x 2.62 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 10/04/2016
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (28 V @ 365 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks