/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2625-CP

TGA2625-CP

10 - 11 GHz, 17 Watt GaN Power Amplifier

Qorvo's TGA2625-CP is a packaged high-power X-Band amplifier fabricated on Qorvo's TQGaN25 0.25 um GaN on SiC process. Operating from 10 to 11 GHz, the TGA2625-CP achieves 42.5 dBm saturated output power, a power-added efficiency of > 40 %, and power gain of 28 dB.

The TGA2625-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under CW and pulsed conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.

The TGA2625-CP is ideally suited for both commercial and defense applications.

Lead free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced March 28, 2019 (PCN 19-0059).
Last Time Buy: October 8, 2019
Recommended replacements for new designs: TGA2760-SM, QPA1010 and QPA1011.
Contact your local sales representative for assistance.
Product Data SheetRev C – 09/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 10 – 11 GHz
  • Pout: 42.5 dBm (at PIN = 15 dBm)
  • PAE: > 40%
  • Power gain: 28 dB (at PIN = 15 dBm)
  • Bias: VD = 28 V, IDQ = 365 mA, VG = -2.6 V typical, pulsed (PW = 100 us, DC = 10%)
  • Package dimensions: 15.2 x 15.2 x 3.5 mm
  • Package base is pure Cu offering superior thermal management

Typical Applications

  • Radar
  • Communication Systems
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
10
Frequency Max (GHz)
11
Gain (dB)
28
PAE (%)
> 40
Vd (V)
28
Package Type
Flange
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 09/2018
    Data Sheet
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (28 V @ 365mA)

    S-Parameters
  • Other

    Eval Board

    Other
  • Other

    Panel Fab Notes

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2625-CP

TGA2625-CP

10 - 11 GHz, 17 Watt GaN Power Amplifier

Qorvo's TGA2625-CP is a packaged high-power X-Band amplifier fabricated on Qorvo's TQGaN25 0.25 um GaN on SiC process. Operating from 10 to 11 GHz, the TGA2625-CP achieves 42.5 dBm saturated output power, a power-added efficiency of > 40 %, and power gain of 28 dB.

The TGA2625-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under CW and pulsed conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.

The TGA2625-CP is ideally suited for both commercial and defense applications.

Lead free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced March 28, 2019 (PCN 19-0059).
Last Time Buy: October 8, 2019
Recommended replacements for new designs: TGA2760-SM, QPA1010 and QPA1011.
Contact your local sales representative for assistance.
Product Data SheetRev C – 09/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 10 – 11 GHz
  • Pout: 42.5 dBm (at PIN = 15 dBm)
  • PAE: > 40%
  • Power gain: 28 dB (at PIN = 15 dBm)
  • Bias: VD = 28 V, IDQ = 365 mA, VG = -2.6 V typical, pulsed (PW = 100 us, DC = 10%)
  • Package dimensions: 15.2 x 15.2 x 3.5 mm
  • Package base is pure Cu offering superior thermal management

Typical Applications

  • Radar
  • Communication Systems
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
10
Frequency Max (GHz)
11
Gain (dB)
28
PAE (%)
> 40
Vd (V)
28
Package Type
Flange
Package Size (mm)
15.2 x 15.2 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 09/2018
    Data Sheet
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (28 V @ 365mA)

    S-Parameters
  • Other

    Eval Board

    Other
  • Other

    Panel Fab Notes

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks