/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2627-SM

TGA2627-SM

6 - 12 GHz GaN Driver Amplifier, Packaged

Qorvo's TGA2627-SM is a push-pull driver amplifier fabricated on Qorvo's TQGaN25 0.25um GaN on SiC production process. The TGA2627-SM operates from 6 to 12 GHz and provides 32 dBm of output power with 18 dB of large signal gain and greater than 20 % power added efficiency. The push-pull topology yields > 40dB of harmonic suppression at Psat.

Using GaN MMIC technology and air-cavity ceramic QFN packaging, the TGA2627-SM provides a low cost driver solution that provides the added benefit of operating on the same voltage rail as the corresponding GaN HPA. It can also serve as the output power amplifier on lower power architectures.

The TGA2627-SM is offered in a 5x5 mm air-cavity QFN with an aluminum nitride base and LCP lid. It is well matched to 50 ohms and includes integrated DC blocking caps on both RF ports allowing for simple system integration.

Lead-Free & RoHS compliant.

Discontinued
i
End of Life announced Nov 3, 2017 (PCN 17-0186).
Last Time Buy May 7, 2018.
Please use TGA2598-SM for new designs.
Contact your local sales representative for assistance.
Product Data SheetRev B – 11/28/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 6 - 12 GHz
  • Push-Pull configuration
  • Low harmonic content; < -40 dBc at Psat
  • Small signal gain: > 27 dB
  • Power: > 32 dBm
  • PAE: > 15 %
  • IM3: < -20 dBc
  • Input return loss > 15 dB
  • Output return loss > 10 dB
  • Bias: VD = 25 V, IDQ = 200 mA
  • Package dimensions: 5.0 x 5.0 x 1.42 mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Electronic Warfare
  • Military Radar
  • Multi-Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
12,000
OP1dB (dBm)
> 32
Small Signal Gain (dB)
> 27
Voltage (V)
25
Current (mA)
200
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 1.42
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 11/28/2018
    Data Sheet
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (25 V @ 200 mA)

    S-Parameters
  • Other

    Eval Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2627-SM

TGA2627-SM

6 - 12 GHz GaN Driver Amplifier, Packaged

Qorvo's TGA2627-SM is a push-pull driver amplifier fabricated on Qorvo's TQGaN25 0.25um GaN on SiC production process. The TGA2627-SM operates from 6 to 12 GHz and provides 32 dBm of output power with 18 dB of large signal gain and greater than 20 % power added efficiency. The push-pull topology yields > 40dB of harmonic suppression at Psat.

Using GaN MMIC technology and air-cavity ceramic QFN packaging, the TGA2627-SM provides a low cost driver solution that provides the added benefit of operating on the same voltage rail as the corresponding GaN HPA. It can also serve as the output power amplifier on lower power architectures.

The TGA2627-SM is offered in a 5x5 mm air-cavity QFN with an aluminum nitride base and LCP lid. It is well matched to 50 ohms and includes integrated DC blocking caps on both RF ports allowing for simple system integration.

Lead-Free & RoHS compliant.

Discontinued
i
End of Life announced Nov 3, 2017 (PCN 17-0186).
Last Time Buy May 7, 2018.
Please use TGA2598-SM for new designs.
Contact your local sales representative for assistance.
Product Data SheetRev B – 11/28/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 6 - 12 GHz
  • Push-Pull configuration
  • Low harmonic content; < -40 dBc at Psat
  • Small signal gain: > 27 dB
  • Power: > 32 dBm
  • PAE: > 15 %
  • IM3: < -20 dBc
  • Input return loss > 15 dB
  • Output return loss > 10 dB
  • Bias: VD = 25 V, IDQ = 200 mA
  • Package dimensions: 5.0 x 5.0 x 1.42 mm

Typical Applications

  • Commercial Radar
  • Communication Systems
  • Electronic Warfare
  • Military Radar
  • Multi-Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
12,000
OP1dB (dBm)
> 32
Small Signal Gain (dB)
> 27
Voltage (V)
25
Current (mA)
200
Package Type
QFN
Package Size (mm)
5.0 x 5.0 x 1.42
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 11/28/2018
    Data Sheet
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (25 V @ 200 mA)

    S-Parameters
  • Other

    Eval Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks