/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2702-SM

TGA2702-SM

2.3 - 2.8 GHz 802.16 Driver / Power Amplifier, Packaged

Qorvo's TGA2702-SM is a linear amplifier operating for 802.16 fixed broadband wireless applications across the 2.3 to 2.8 GHz frequency band. Application include WiMAX, 802.11g and WiBro.

The power amplifier delivers 28 dB of small-signal gain and Pout of 23 dBm at 2.5% EVM (2.6GHz 802.11g OFDM waveform) from a single +6 V power supply. The TGA2702 incorporates an 16 dB step attenuator function and a power sample port. The 50 Ohm device requires minimum external components for operation and is packaged in a low-cost, surface mount 5 x 5 QFN style package.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.3 to 2.8 GHz bandwidth
  • 2.5% EVM @ 23 dBm Pout (2.6GHz 802.11g OFDM waveform)
  • 39 dBc IMD3 @ 21 dBm Pout/tone
  • 28 dB nominal gain
  • 29.8 dBm nominal P1dB
  • 16 dB step attenuator function
  • Power sample port
  • Bias: +6 V (single bias)
  • Package: 5.0 x 5.0 x 0.9 mm QFN

Typical Applications

  • 2.5 GHz WiMAX
  • Fixed Wireless
  • WiBro

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,800
Small Signal Gain (dB)
24
Voltage (V)
6
Current (mA)
710
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
  • Bill Of Materials - TGA2702-SM_EVB / TGA2703-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 725 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA2702-SM

TGA2702-SM

2.3 - 2.8 GHz 802.16 Driver / Power Amplifier, Packaged

Qorvo's TGA2702-SM is a linear amplifier operating for 802.16 fixed broadband wireless applications across the 2.3 to 2.8 GHz frequency band. Application include WiMAX, 802.11g and WiBro.

The power amplifier delivers 28 dB of small-signal gain and Pout of 23 dBm at 2.5% EVM (2.6GHz 802.11g OFDM waveform) from a single +6 V power supply. The TGA2702 incorporates an 16 dB step attenuator function and a power sample port. The 50 Ohm device requires minimum external components for operation and is packaged in a low-cost, surface mount 5 x 5 QFN style package.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.3 to 2.8 GHz bandwidth
  • 2.5% EVM @ 23 dBm Pout (2.6GHz 802.11g OFDM waveform)
  • 39 dBc IMD3 @ 21 dBm Pout/tone
  • 28 dB nominal gain
  • 29.8 dBm nominal P1dB
  • 16 dB step attenuator function
  • Power sample port
  • Bias: +6 V (single bias)
  • Package: 5.0 x 5.0 x 0.9 mm QFN

Typical Applications

  • 2.5 GHz WiMAX
  • Fixed Wireless
  • WiBro

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,800
Small Signal Gain (dB)
24
Voltage (V)
6
Current (mA)
710
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
  • Bill Of Materials - TGA2702-SM_EVB / TGA2703-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 725 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks