/
Products
/
Amplifiers
/
CATV Amplifiers
/
TGA2807-SM

TGA2807-SM

40 - 1000 MHz CATV Linear Amplifier

Qorvo's TGA2807-SM is an ultra-linear packaged gain block which operates from 40 MHz to 1 GHz. It provides flat gain along with ultra-low distortion. It also provides high output power with low DC power consumption.

This amplifier is ideally suited for use in CATV head end systems or other applications requiring low noise and low distortion.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced July 16, 2020 (PCN 20-0103).
Last Time Buy: January 30, 2021
Recommended replacement for new designs: QPL7434, RFCA8830, QPL8832
Contact your local sales representative for assistance.
Product Data SheetRev B – 03/12/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 40 to 1000 MHz bandwidth
  • DOCSIS 3.0 compliant
  • ACPR: -69 dBc at 61 dBmV Pout
  • Pdiss: 1.9 W
  • 18.5 dB typical gain
  • 28 dBm Psat
  • 2.3 dB typical noise figure
  • 20 dB typical output return loss
  • 6 V single supply
  • 318 mA current draw
  • 5 x 5 mm QFN package

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
18.5
NF (dB)
2.4
Voltage (V)
6
Current (mA)
318
Package Type
QFN
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 03/12/2012
    Data Sheet
  • Bill Of Materials - TGA2807-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 380 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
TGA2807-SM

TGA2807-SM

40 - 1000 MHz CATV Linear Amplifier

Qorvo's TGA2807-SM is an ultra-linear packaged gain block which operates from 40 MHz to 1 GHz. It provides flat gain along with ultra-low distortion. It also provides high output power with low DC power consumption.

This amplifier is ideally suited for use in CATV head end systems or other applications requiring low noise and low distortion.

The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced July 16, 2020 (PCN 20-0103).
Last Time Buy: January 30, 2021
Recommended replacement for new designs: QPL7434, RFCA8830, QPL8832
Contact your local sales representative for assistance.
Product Data SheetRev B – 03/12/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 40 to 1000 MHz bandwidth
  • DOCSIS 3.0 compliant
  • ACPR: -69 dBc at 61 dBmV Pout
  • Pdiss: 1.9 W
  • 18.5 dB typical gain
  • 28 dBm Psat
  • 2.3 dB typical noise figure
  • 20 dB typical output return loss
  • 6 V single supply
  • 318 mA current draw
  • 5 x 5 mm QFN package

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
18.5
NF (dB)
2.4
Voltage (V)
6
Current (mA)
318
Package Type
QFN
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 03/12/2012
    Data Sheet
  • Bill Of Materials - TGA2807-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (6 V @ 380 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks