/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2813

TGA2813

3.1 - 3.6 GHz, 100 Watt GaN Power Amplifier

Qorvo's TGA2813 is a high power, S band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 3.1-3.6 GHz, the TGA2813 provides 100W of saturated output power and 22dB of large-signal gain while achieving 55% power-added efficiency.

The TGA2813 can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under both short or long pulse operations.

With DC blocking capacitors on both RF ports which are matched to 50 ohms, the TGA2813 is ideal for both commercial and military radar systems.

Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Discontinued
i
End of Life announced October 22, 2020 (PCN 20-0166).
Last Time Buy: May 2, 2021
Recommended replacement for new designs: TGA2813-SM
Contact your local sales representative for assistance.
Preliminary Product Data Sheet12/09/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 3.1 - 3.6 GHz
  • Power: 50.7dBm Psat
  • Power gain: 22dB
  • Power added efficiency: 55%
  • Bias: Vd = 30V, Id = 150mA, Vg = -3.0V typical
  • Pulsed: PW = 15ms, DC = 30%
  • Dimensions: 5.41 x 6.7 x 0.10 mm

Typical Applications

  • Radar
  • Multi-Band VSAT
  • Cellular Infrastructure Base Stations
  • Point-to-Point Radio
  • EW Signal Jammers

Parameters

Frequency Min (GHz)
3.1
Frequency Max (GHz)
3.6
Psat (dBm)
50.7
Gain (dB)
22
PAE (%)
55
Vd (V)
30
Package Type
Die
Package Size (mm)
5.41 x 6.7 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.A.4

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Preliminary Product Data Sheet

    12/09/2013
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (30 V @ 550 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2813

TGA2813

3.1 - 3.6 GHz, 100 Watt GaN Power Amplifier

Qorvo's TGA2813 is a high power, S band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 3.1-3.6 GHz, the TGA2813 provides 100W of saturated output power and 22dB of large-signal gain while achieving 55% power-added efficiency.

The TGA2813 can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under both short or long pulse operations.

With DC blocking capacitors on both RF ports which are matched to 50 ohms, the TGA2813 is ideal for both commercial and military radar systems.

Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Discontinued
i
End of Life announced October 22, 2020 (PCN 20-0166).
Last Time Buy: May 2, 2021
Recommended replacement for new designs: TGA2813-SM
Contact your local sales representative for assistance.
Preliminary Product Data Sheet12/09/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 3.1 - 3.6 GHz
  • Power: 50.7dBm Psat
  • Power gain: 22dB
  • Power added efficiency: 55%
  • Bias: Vd = 30V, Id = 150mA, Vg = -3.0V typical
  • Pulsed: PW = 15ms, DC = 30%
  • Dimensions: 5.41 x 6.7 x 0.10 mm

Typical Applications

  • Radar
  • Multi-Band VSAT
  • Cellular Infrastructure Base Stations
  • Point-to-Point Radio
  • EW Signal Jammers

Parameters

Frequency Min (GHz)
3.1
Frequency Max (GHz)
3.6
Psat (dBm)
50.7
Gain (dB)
22
PAE (%)
55
Vd (V)
30
Package Type
Die
Package Size (mm)
5.41 x 6.7 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.A.4

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Preliminary Product Data Sheet

    12/09/2013
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (30 V @ 550 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks