/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2814

TGA2814

3.1 - 3.6 GHz, 80 Watt GaN Power Amplifier

Qorvo's TGA2814 is a high power, s-band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 3.1-3.6 GHz, the TGA2814 provides 80W of saturated output power and 22dB of large-signal gain while achieving 56% power-added efficiency.

The TGA2814 can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under both short or long pulse operations.

With DC blocking capacitors on both RF ports which are matched to 50 ohms, the TGA2814 is ideal for both commercial and military radar systems.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
Preliminary Product Data Sheet09/09/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 3.1 - 3.6 GHz
  • Power: 49.5dBm Psat
  • Power gain: 22 dB
  • Power added efficiency: 56%
  • Bias: Vd = 30 V, Id = 125 mA, Vg = -2.95 V typical
  • Pulsed: PW = 15ms, DC = 30%
  • Dimensions: 5.41 x 5.19 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Multi-Band VSAT
  • Point-to-Point Radio
  • Cellular Infrastructure Base Stations

Parameters

Frequency Min (GHz)
3.1
Frequency Max (GHz)
3.6
Psat (dBm)
49.5
Gain (dB)
22
PAE (%)
56
Vd (V)
30
Package Type
Die
Package Size (mm)
5.41 x 5.19 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.A.3

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Preliminary Product Data Sheet

    09/09/2013
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (30 V @ 400mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2814

TGA2814

3.1 - 3.6 GHz, 80 Watt GaN Power Amplifier

Qorvo's TGA2814 is a high power, s-band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 3.1-3.6 GHz, the TGA2814 provides 80W of saturated output power and 22dB of large-signal gain while achieving 56% power-added efficiency.

The TGA2814 can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under both short or long pulse operations.

With DC blocking capacitors on both RF ports which are matched to 50 ohms, the TGA2814 is ideal for both commercial and military radar systems.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
Preliminary Product Data Sheet09/09/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 3.1 - 3.6 GHz
  • Power: 49.5dBm Psat
  • Power gain: 22 dB
  • Power added efficiency: 56%
  • Bias: Vd = 30 V, Id = 125 mA, Vg = -2.95 V typical
  • Pulsed: PW = 15ms, DC = 30%
  • Dimensions: 5.41 x 5.19 x 0.10 mm

Typical Applications

  • Commercial Radar
  • Military Radar
  • Multi-Band VSAT
  • Point-to-Point Radio
  • Cellular Infrastructure Base Stations

Parameters

Frequency Min (GHz)
3.1
Frequency Max (GHz)
3.6
Psat (dBm)
49.5
Gain (dB)
22
PAE (%)
56
Vd (V)
30
Package Type
Die
Package Size (mm)
5.41 x 5.19 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.A.3

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Preliminary Product Data Sheet

    09/09/2013
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (30 V @ 400mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks