/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4549-SM

TGA4549-SM

21.2 - 23.6 GHz 10 Watt GaN Power Amplifier

Qorvo's TGA4549-SM is a high frequency, high power MMIC amplifier fabricated on Qorvo's production 0.15um GaN on SiC process (QGaN15). The TGA4549-SM operates from 21.2 - 23.6 GHz and typically provides 10 W saturated output power with power-added efficiency of 20% and large-signal gain of 17 dB. This combination of high frequency performance provides the flexibility designers are looking for to improve system performance while reducing size and cost. The TGA4549-SM also has an integrated power detector to support system diagnostics and other needs.

The TGA4549-SM is offered in a small 5 x 5.5 mm surface mount package, matched to 50 Ohm with integrated DC blocking capacitors on both RF ports simplifying system integration. The frequency coverage and operational flexibility allows it support satellite communication as well as point to point data links.

The TGA4549-SM is 100% DC and RF on-wafer tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev D – 05/10/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
423
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
423
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 21.2 - 23.6 GHz
  • Pout: 40 dBm Psat (at Pin= 23 dBm)
  • Small Signal Gain: 22 dB
  • Large Signal Gain: 17 dB
  • Interated Power Detector
  • PAE: 20% at Pin = 23 dBm
  • Bias: VD = 28 V, IDQ = 300 mA
  • Package Dimensions: 5.0 x 5.5 x 1.7 mm

Typical Applications

  • Point-to-Point Radio
  • Satellite Communications

Parameters

Frequency Min (GHz)
21.2
Frequency Max (GHz)
23.6
Psat (dBm)
40
Gain (dB)
25
PAE (%)
20
Package Type
Air Cavity Laminate
Package Size (mm)
5.0 x 5.5 x 1.7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 05/10/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Military Radio

Military Radio

Backhaul

Backhaul

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA4549-SM

TGA4549-SM

21.2 - 23.6 GHz 10 Watt GaN Power Amplifier

Qorvo's TGA4549-SM is a high frequency, high power MMIC amplifier fabricated on Qorvo's production 0.15um GaN on SiC process (QGaN15). The TGA4549-SM operates from 21.2 - 23.6 GHz and typically provides 10 W saturated output power with power-added efficiency of 20% and large-signal gain of 17 dB. This combination of high frequency performance provides the flexibility designers are looking for to improve system performance while reducing size and cost. The TGA4549-SM also has an integrated power detector to support system diagnostics and other needs.

The TGA4549-SM is offered in a small 5 x 5.5 mm surface mount package, matched to 50 Ohm with integrated DC blocking capacitors on both RF ports simplifying system integration. The frequency coverage and operational flexibility allows it support satellite communication as well as point to point data links.

The TGA4549-SM is 100% DC and RF on-wafer tested to ensure compliance to electrical specifications.

Lead-free and RoHS compliant.

Production
i
Product Data SheetRev D – 05/10/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
423
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
423
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 21.2 - 23.6 GHz
  • Pout: 40 dBm Psat (at Pin= 23 dBm)
  • Small Signal Gain: 22 dB
  • Large Signal Gain: 17 dB
  • Interated Power Detector
  • PAE: 20% at Pin = 23 dBm
  • Bias: VD = 28 V, IDQ = 300 mA
  • Package Dimensions: 5.0 x 5.5 x 1.7 mm

Typical Applications

  • Point-to-Point Radio
  • Satellite Communications

Parameters

Frequency Min (GHz)
21.2
Frequency Max (GHz)
23.6
Psat (dBm)
40
Gain (dB)
25
PAE (%)
20
Package Type
Air Cavity Laminate
Package Size (mm)
5.0 x 5.5 x 1.7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev D – 05/10/2023
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Satellite Communications

Satellite Communications

Satellite Terminals

Satellite Terminals

Military Radio

Military Radio

Backhaul

Backhaul

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks