/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA4801

TGA4801

DC - 35 GHz Medium Power Amplifier with AGC, Die

Qorvo's TGA4801 is a medium power wideband AGC amplifier that typically provides 10 dB saturated midband gain with 6 dB AGC range. Typical input and output return loss is > 10 dB. Typical Noise Figure is 2.5 dB at 6 GHz. Typical saturated output power is 24 dBm at 20 GHz. Small signal 3 dB BW is 25 GHz with saturated power performance to 35 GHz. RF ports are DC coupled enabling the user to customize system corner frequencies.

The TGA4801 is an excellent choice for 43 Gb/s NRZ applications. The TGA4801 is capable of driving a Lithium Niobate Optical Modulator with electrical Non-Return-to-Zero (NRZ) data. Drain bias may be applied thru the output port for best efficiency or thru the on-chip drain termination. A cascade consisting of three TGA4803's followed by a TGA4801 demonstrated greater than 7 V (amplitude) output voltage swing with 350 mV at the input when stimulated with 43 GB/s 2^31-1 PRBS NRZ data.

The TGA4801 requires off-chip decoupling and blocking components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form. This part is lead-free and RoHS compliant.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.25um pHEMT technology
  • DC to 23 GHz linear bandwidth
  • DC to 35 GHz saturated power bandwidth
  • 14 dB small signal gain
  • 10 ps edge rates (20/80)
  • 7 Vpp 43 Gb/s NRZ PRBS
  • Amplitude and symmetry control
  • Chip dimensions: 3.3 x 2.0 mm

Typical Applications

  • 43 Gb/s NRZ Modulator Driver

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
35,000
Small Signal Gain (dB)
14
Voltage (V)
7
Current (mA)
170
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 110 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA4801

TGA4801

DC - 35 GHz Medium Power Amplifier with AGC, Die

Qorvo's TGA4801 is a medium power wideband AGC amplifier that typically provides 10 dB saturated midband gain with 6 dB AGC range. Typical input and output return loss is > 10 dB. Typical Noise Figure is 2.5 dB at 6 GHz. Typical saturated output power is 24 dBm at 20 GHz. Small signal 3 dB BW is 25 GHz with saturated power performance to 35 GHz. RF ports are DC coupled enabling the user to customize system corner frequencies.

The TGA4801 is an excellent choice for 43 Gb/s NRZ applications. The TGA4801 is capable of driving a Lithium Niobate Optical Modulator with electrical Non-Return-to-Zero (NRZ) data. Drain bias may be applied thru the output port for best efficiency or thru the on-chip drain termination. A cascade consisting of three TGA4803's followed by a TGA4801 demonstrated greater than 7 V (amplitude) output voltage swing with 350 mV at the input when stimulated with 43 GB/s 2^31-1 PRBS NRZ data.

The TGA4801 requires off-chip decoupling and blocking components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form. This part is lead-free and RoHS compliant.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.25um pHEMT technology
  • DC to 23 GHz linear bandwidth
  • DC to 35 GHz saturated power bandwidth
  • 14 dB small signal gain
  • 10 ps edge rates (20/80)
  • 7 Vpp 43 Gb/s NRZ PRBS
  • Amplitude and symmetry control
  • Chip dimensions: 3.3 x 2.0 mm

Typical Applications

  • 43 Gb/s NRZ Modulator Driver

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
35,000
Small Signal Gain (dB)
14
Voltage (V)
7
Current (mA)
170
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 110 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo