/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA8014-SCC

TGA8014-SCC

6 - 18 GHz Power Amplifier

Qorvo's TGA8014-SCC is a two-stage GaAs monolithic medium power amplifier. Reactively matched 914 um and 1219 um FETS provide 11 dB nominal gain with 16 percent typical power-added efficiency and output power at 1 dB gain compression of 0.5 watt. Ground is provided to the circuitry through vias to the backside metallization. The TGA8014-SCC provides 27 dBm typical output power at 1 dB gain compression.

The small size and inherent reliability advantages of a monolithic device over a hybrid design make this device attractive for use in a variety of military applications. Used in a balanced configuration, the TGA8014-SCC effectively addresses applications such as driver and power stages in electronic warfare (EW) amplifiers, local oscillator buffers and TWT replacement amplifiers.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermcompression and thermosonic wire bonding processes. The TGA8014-SCC is supplied in chip form and is readily assembled using automated equipment.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA2501 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 6 to 18 GHz frequency range
  • 11 dB typical gain
  • Greater than 0.5 Watt output power at 1 dB gain compression
  • Designed for balanced configuration
  • Unconditionally stable
  • Dimensions: 3.6068 x 1.9304 x 0.1016 mm (0.142 x 0.076 x 0.004 in)

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
18,000
Small Signal Gain (dB)
11
Voltage (V)
8
Current (mA)
400
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TGA8014-SCC

TGA8014-SCC

6 - 18 GHz Power Amplifier

Qorvo's TGA8014-SCC is a two-stage GaAs monolithic medium power amplifier. Reactively matched 914 um and 1219 um FETS provide 11 dB nominal gain with 16 percent typical power-added efficiency and output power at 1 dB gain compression of 0.5 watt. Ground is provided to the circuitry through vias to the backside metallization. The TGA8014-SCC provides 27 dBm typical output power at 1 dB gain compression.

The small size and inherent reliability advantages of a monolithic device over a hybrid design make this device attractive for use in a variety of military applications. Used in a balanced configuration, the TGA8014-SCC effectively addresses applications such as driver and power stages in electronic warfare (EW) amplifiers, local oscillator buffers and TWT replacement amplifiers.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermcompression and thermosonic wire bonding processes. The TGA8014-SCC is supplied in chip form and is readily assembled using automated equipment.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA2501 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 6 to 18 GHz frequency range
  • 11 dB typical gain
  • Greater than 0.5 Watt output power at 1 dB gain compression
  • Designed for balanced configuration
  • Unconditionally stable
  • Dimensions: 3.6068 x 1.9304 x 0.1016 mm (0.142 x 0.076 x 0.004 in)

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
18,000
Small Signal Gain (dB)
11
Voltage (V)
8
Current (mA)
400
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo