/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8300-SCC

TGA8300-SCC

2 - 18 GHz Gain Block

Qorvo's TGA8300-SCC is a GaAs monolithic distributed amplifier designed for use as a multioctave general-purpose gain block. Four 189 um gate-width FETs provide 7.5 dB nominal gain and 5.5 dB noise figure from 2 to 18 GHz. Typical power output is 20 dBm at 1 dB gain compression. Typical input and output SWRs are 1.5:1. Ground is provided to the circuitry through vias to the backside metallization.

The TGA8300-SCC is supplied in chip form and is engineered for high-volume automated assembly. All metal surfaces are gold-plated to be compatible with thermocompression and thermosonic wire bonding processes.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA2513 or TGA2526 for new designs.
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 18 GHz frequency range
  • 20 dBm typical output power at 1 dB gain compression
  • 7.5 dB typical gain
  • Input / output SWR: 1.5:1
  • On-chip blocking capacitor allows easy cascading
  • Dimensions: 2.362 x 1.625 x 0.152 mm (0.093 x 0.064 x 0.006 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
18,000
Gain (dB)
7.5
NF (dB)
5.5
OIP3 (dBm)
28
Voltage (V)
6
Current (mA)
100
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 100 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8300-SCC

TGA8300-SCC

2 - 18 GHz Gain Block

Qorvo's TGA8300-SCC is a GaAs monolithic distributed amplifier designed for use as a multioctave general-purpose gain block. Four 189 um gate-width FETs provide 7.5 dB nominal gain and 5.5 dB noise figure from 2 to 18 GHz. Typical power output is 20 dBm at 1 dB gain compression. Typical input and output SWRs are 1.5:1. Ground is provided to the circuitry through vias to the backside metallization.

The TGA8300-SCC is supplied in chip form and is engineered for high-volume automated assembly. All metal surfaces are gold-plated to be compatible with thermocompression and thermosonic wire bonding processes.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA2513 or TGA2526 for new designs.
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 18 GHz frequency range
  • 20 dBm typical output power at 1 dB gain compression
  • 7.5 dB typical gain
  • Input / output SWR: 1.5:1
  • On-chip blocking capacitor allows easy cascading
  • Dimensions: 2.362 x 1.625 x 0.152 mm (0.093 x 0.064 x 0.006 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
18,000
Gain (dB)
7.5
NF (dB)
5.5
OIP3 (dBm)
28
Voltage (V)
6
Current (mA)
100
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 100 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo