/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA9092-SCC

TGA9092-SCC

6 - 18 GHz Dual Channel Power Amplifier

Qorvo's TGA9092-SCC is a dual channel, three stage wide band high power amplifier (HPA) MMIC. It uses Qorvo's proven 0.25 mm Power pHEMT process and supports a variety of high performance applications including military electronic warfare (EW) programs, VSAT and other applications requiring wideband high power performance.

Each amplifier channel consists of one 1200 um input device driving a 2400 um intermediate stage which drives a 4800 um output stage. The TGA9092-SCC provides a nominal 34 dBm of output power at 2 dB gain compression across the 6 to 18 GHz range (per channel). Power combined, nominal output power of 36.5 dBm can be expected with low loss external couplers. Typical per-channel small signal gain is 24 dB. Typical single-ended input / output return loss is 6 to 8 dB across the band.

The TGA9092-SCC is 100% DC and RF tested onwafer to ensure performance compliance. The device is available in chip form.

Discontinued
i
End of Life announced October 27, 2016 (PCN 16-0263).
Last Time Buy February 23, 2018.
Recommended replacement for new designs: QPA1013, TGA2963.
Contact your local sales representative for assistance.
Product Data Sheet01/10/2005
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Dual channel power amplifier
  • 0.25um pHEMT technology
  • 6 to 18 GHz frequency range
  • 2.8 W / channel midband Pout
  • 5.6 W Pout combined
  • 24 dB nominal gain
  • Balanced in / our for low VSWR
  • 8 V @ 1.2 A per channel bias

Typical Applications

  • VSAT
  • X and Ku Band High Power
  • EW Signal Jammers
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
6
Frequency Max (GHz)
18
Gain (dB)
24
Vd (V)
8
Package Type
Die
Package Size (mm)
5.8 x 4.3 x 0.1
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/10/2005
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (8 V @ 800 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA9092-SCC

TGA9092-SCC

6 - 18 GHz Dual Channel Power Amplifier

Qorvo's TGA9092-SCC is a dual channel, three stage wide band high power amplifier (HPA) MMIC. It uses Qorvo's proven 0.25 mm Power pHEMT process and supports a variety of high performance applications including military electronic warfare (EW) programs, VSAT and other applications requiring wideband high power performance.

Each amplifier channel consists of one 1200 um input device driving a 2400 um intermediate stage which drives a 4800 um output stage. The TGA9092-SCC provides a nominal 34 dBm of output power at 2 dB gain compression across the 6 to 18 GHz range (per channel). Power combined, nominal output power of 36.5 dBm can be expected with low loss external couplers. Typical per-channel small signal gain is 24 dB. Typical single-ended input / output return loss is 6 to 8 dB across the band.

The TGA9092-SCC is 100% DC and RF tested onwafer to ensure performance compliance. The device is available in chip form.

Discontinued
i
End of Life announced October 27, 2016 (PCN 16-0263).
Last Time Buy February 23, 2018.
Recommended replacement for new designs: QPA1013, TGA2963.
Contact your local sales representative for assistance.
Product Data Sheet01/10/2005
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Dual channel power amplifier
  • 0.25um pHEMT technology
  • 6 to 18 GHz frequency range
  • 2.8 W / channel midband Pout
  • 5.6 W Pout combined
  • 24 dB nominal gain
  • Balanced in / our for low VSWR
  • 8 V @ 1.2 A per channel bias

Typical Applications

  • VSAT
  • X and Ku Band High Power
  • EW Signal Jammers
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
6
Frequency Max (GHz)
18
Gain (dB)
24
Vd (V)
8
Package Type
Die
Package Size (mm)
5.8 x 4.3 x 0.1
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/10/2005
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (8 V @ 800 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks