/
Products
/
TGB2010-00-SM

TGB2010-00-SM

Packaged Bessel Filter (Thru)

Qorvo's TGB2010-00-SM is part of a series of packaged Bessel filters with low inband return loss, low group delay variation and a smaller package footprint than competing filters. Insertion loss and group delay for each filter matches an ideal 3rd order Bessel filter and is matched to 50 Ohms eliminating the need for additional components for multiple reflection management.

The package size is 2 mm x 2 mm allowing integration on tightly packed circuit boards. Evaluation boards are available upon request.

The TGB2010-XX-SM series provides parts with cutoff frequencies ranging from 5 to 9 GHz and a thru line. The full line includes TGB2010-50-SM (5 GHz cutoff frequency), TGB2010-60-SM (6 GHz cutoff frequency), TGB2010-65-SM (6.5 GHz cutoff frequency), TGB2010-75-SM (7.5 GHz cutoff frequency), TGB2010-80-SM (8 GHz cutoff frequency), TGB2010-90-SM (9 GHz cutoff frequency) and TGB2010-00-SM (thru line).

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Thru filter
  • < ±2.0 ps group delay to Fo
  • Typical >15 dB return loss to Fo
  • Filter bandwidth ± 0.5 GHz
  • Package dimensions: 2 x 2 x 0.90 mm

Parameters

3 dB Frequency Cut-Off (GHz)
Thru
Group Delay (psec)
< ±2.0
Return Loss (dB)
> 15
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGB2010-00-SM

TGB2010-00-SM

Packaged Bessel Filter (Thru)

Qorvo's TGB2010-00-SM is part of a series of packaged Bessel filters with low inband return loss, low group delay variation and a smaller package footprint than competing filters. Insertion loss and group delay for each filter matches an ideal 3rd order Bessel filter and is matched to 50 Ohms eliminating the need for additional components for multiple reflection management.

The package size is 2 mm x 2 mm allowing integration on tightly packed circuit boards. Evaluation boards are available upon request.

The TGB2010-XX-SM series provides parts with cutoff frequencies ranging from 5 to 9 GHz and a thru line. The full line includes TGB2010-50-SM (5 GHz cutoff frequency), TGB2010-60-SM (6 GHz cutoff frequency), TGB2010-65-SM (6.5 GHz cutoff frequency), TGB2010-75-SM (7.5 GHz cutoff frequency), TGB2010-80-SM (8 GHz cutoff frequency), TGB2010-90-SM (9 GHz cutoff frequency) and TGB2010-00-SM (thru line).

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Thru filter
  • < ±2.0 ps group delay to Fo
  • Typical >15 dB return loss to Fo
  • Filter bandwidth ± 0.5 GHz
  • Package dimensions: 2 x 2 x 0.90 mm

Parameters

3 dB Frequency Cut-Off (GHz)
Thru
Group Delay (psec)
< ±2.0
Return Loss (dB)
> 15
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo