/
Products
/
Control Products
/
Attenuators
/
TGL2616

TGL2616

10 - 20 GHz Digital Step Attenuator, 5-Bit, 0.75 dB Steps, Die

Qorvo's TGL2616 is a 5-bit digital attenuator MMIC design using Qorvo's TQPHT15 0.15 um GaAs pHEMT process. The TGL2616 is ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.

The TGL2616 provides a 5-bit digital attenuator function with a nominal 4.2 dB insertion loss and RMS attenuation error of better than 0.6 dB over a bandwidth of 10-20 GHz.

The TGL2616 operates with a control and reference voltage of 3.3 to 5 V. Each device is RF tested on-wafer to ensure performance compliance. The device is available in die form.

Lead-free and RoHS compliant.

Evaluation Boards available on request.

Discontinued
i
End of Life announced November 8, 2019 (PCN 19-0186).
Last Time Buy May 3, 2020.
Recommended replacement for new designs: TGL2223
Contact your local sales representative for assistance.
Product Data SheetRev A – 05/08/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 10-20 GHz
  • 5-Bit Digital Attenuator
  • Attenuation range: 23.25 dB
  • Attenuation step size (LSB): 0.75 dB
  • Insertion loss (ref. state): 4.2 dB
  • RMS amplitude error: < 0.6 dB
  • RMS step error: < 0.2 dB
  • Control voltage: 3.3-5.0 V
  • Positive logic
  • Die size: 1.340 x 1.760 x 0.10 mm

Typical Applications

  • Electronic Warfare
  • Phased Arrays
  • Satellite Communications (Satcom)
  • EW Signal Jammer
  • Radar
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (MHz)
10,000
Frequency Max (MHz)
20,000
Attenuation Range (dB)
23.25
IIP3 (dBm)
> 36
Voltage (V)
3.3 to 5
Package Type
Die
Package Size (mm)
1.76 x 1.34 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 05/08/2019
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (3 V)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
TGL2616

TGL2616

10 - 20 GHz Digital Step Attenuator, 5-Bit, 0.75 dB Steps, Die

Qorvo's TGL2616 is a 5-bit digital attenuator MMIC design using Qorvo's TQPHT15 0.15 um GaAs pHEMT process. The TGL2616 is ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.

The TGL2616 provides a 5-bit digital attenuator function with a nominal 4.2 dB insertion loss and RMS attenuation error of better than 0.6 dB over a bandwidth of 10-20 GHz.

The TGL2616 operates with a control and reference voltage of 3.3 to 5 V. Each device is RF tested on-wafer to ensure performance compliance. The device is available in die form.

Lead-free and RoHS compliant.

Evaluation Boards available on request.

Discontinued
i
End of Life announced November 8, 2019 (PCN 19-0186).
Last Time Buy May 3, 2020.
Recommended replacement for new designs: TGL2223
Contact your local sales representative for assistance.
Product Data SheetRev A – 05/08/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 10-20 GHz
  • 5-Bit Digital Attenuator
  • Attenuation range: 23.25 dB
  • Attenuation step size (LSB): 0.75 dB
  • Insertion loss (ref. state): 4.2 dB
  • RMS amplitude error: < 0.6 dB
  • RMS step error: < 0.2 dB
  • Control voltage: 3.3-5.0 V
  • Positive logic
  • Die size: 1.340 x 1.760 x 0.10 mm

Typical Applications

  • Electronic Warfare
  • Phased Arrays
  • Satellite Communications (Satcom)
  • EW Signal Jammer
  • Radar
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (MHz)
10,000
Frequency Max (MHz)
20,000
Attenuation Range (dB)
23.25
IIP3 (dBm)
> 36
Voltage (V)
3.3 to 5
Package Type
Die
Package Size (mm)
1.76 x 1.34 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 05/08/2019
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (3 V)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks