/
Products
/
Control Products
/
Phase Shifters
/
TGP1439

TGP1439

18 - 20 GHz 5-Bit Phase Shifter

Qorvo's TGP1439 is a 5-bit digital phase shifter MMIC using Qorvo's proven 0.5 OhmpPower pHEMT process to support a variety of K band phased array applications including satellite communication systems. The 5-bit design utilizes a compact topology that achieves a 1.27 mm² die area, high performance and good tolerance to control voltage variation. The part provides a 5-bit digital phase shift function with a nominal -5 dB insertion loss and 3° RMS phase shift error over a bandwidth of 18 to 20 GHz.

This device requires a minimum of off-chip components and operates with a -5.0 V to -2.5 V control voltage range. Each device is RF tested on-wafer to ensure performance compliance. The device is available in chip form.

Discontinued
i
Last Time Buy April 18, 2014.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
34
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
34
Buy Online

Key Features

  • 0.5 um pHEMT technology
  • 18 to 20 GHz frequency range
  • 3° typical RMS phase shift error
  • -5 dB typical insertion loss
  • Control voltage: -2.5 to -5.0 V
  • Compact 1.27 mm² die area

Typical Applications

  • Phased Arrays
  • Satellite Communications (Satcom)

Parameters

Type
Digital
Frequency Min (GHz)
18
Frequency Max (GHz)
20
Insertion Loss (dB)
5
RMS Amplitude Error (dB)
0.3
RMS Phase Error (degrees)
3
Bits
5
Control Voltage (V)
-5 to -2.5, 0
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Phase Shifters
/
TGP1439

TGP1439

18 - 20 GHz 5-Bit Phase Shifter

Qorvo's TGP1439 is a 5-bit digital phase shifter MMIC using Qorvo's proven 0.5 OhmpPower pHEMT process to support a variety of K band phased array applications including satellite communication systems. The 5-bit design utilizes a compact topology that achieves a 1.27 mm² die area, high performance and good tolerance to control voltage variation. The part provides a 5-bit digital phase shift function with a nominal -5 dB insertion loss and 3° RMS phase shift error over a bandwidth of 18 to 20 GHz.

This device requires a minimum of off-chip components and operates with a -5.0 V to -2.5 V control voltage range. Each device is RF tested on-wafer to ensure performance compliance. The device is available in chip form.

Discontinued
i
Last Time Buy April 18, 2014.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
34
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
34
Buy Online

Key Features

  • 0.5 um pHEMT technology
  • 18 to 20 GHz frequency range
  • 3° typical RMS phase shift error
  • -5 dB typical insertion loss
  • Control voltage: -2.5 to -5.0 V
  • Compact 1.27 mm² die area

Typical Applications

  • Phased Arrays
  • Satellite Communications (Satcom)

Parameters

Type
Digital
Frequency Min (GHz)
18
Frequency Max (GHz)
20
Insertion Loss (dB)
5
RMS Amplitude Error (dB)
0.3
RMS Phase Error (degrees)
3
Bits
5
Control Voltage (V)
-5 to -2.5, 0
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo