/
Products
/
Control Products
/
Phase Shifters
/
TGP2104

TGP2104

30 - 40 GHz 180 Degree Phase Shifter

Qorvo's TGP2104 is a 180° digital phase shifter MMIC using Qorvo's proven 0.25 um Three Metal Interconnect (3MI) pHEMT process. The TGP2104 will support a variety of Ka band phased array applications including military radar. This design utilizes a compact topology that achieves a 0.69 mm² die area and high performance. The TGP2104 provides a 180° digital phase shift function with a nominal 3.5 dB insertion loss and maximum 15° phase shift error over a bandwidth of 30 to 40 GHz.

The TGP2104 requires no off-chip components and operates with a 5 V control voltage. Each device is RF tested on-wafer to ensure performance compliance. The device is available in chip form and is lead-free and RoHS compliant.

Discontinued
i
End of Life announced June 19, 2015.
Last Time Buy April 7, 2016.
Contact your local sales representative for assistance.
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 30 to 40 GHz
  • 3.5 dB nominal insertion loss
  • 10° phase error @ 35 GHz
  • 0.1 dB amplitude error @ 35 GHz
  • Positive control voltage
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions: 0.93 x 0.74 x 0.10 mm (0.037 x 0.029 x 0.004 in)

Typical Applications

  • Military Radar
  • Transmit / Receive

Parameters

Type
Digital
Frequency Min (GHz)
30
Frequency Max (GHz)
40
Insertion Loss (dB)
3.5
RMS Amplitude Error (dB)
0.3
RMS Phase Error (degrees)
10
Bits
1
Control Voltage (V)
0, 5
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Phase Shifters
/
TGP2104

TGP2104

30 - 40 GHz 180 Degree Phase Shifter

Qorvo's TGP2104 is a 180° digital phase shifter MMIC using Qorvo's proven 0.25 um Three Metal Interconnect (3MI) pHEMT process. The TGP2104 will support a variety of Ka band phased array applications including military radar. This design utilizes a compact topology that achieves a 0.69 mm² die area and high performance. The TGP2104 provides a 180° digital phase shift function with a nominal 3.5 dB insertion loss and maximum 15° phase shift error over a bandwidth of 30 to 40 GHz.

The TGP2104 requires no off-chip components and operates with a 5 V control voltage. Each device is RF tested on-wafer to ensure performance compliance. The device is available in chip form and is lead-free and RoHS compliant.

Discontinued
i
End of Life announced June 19, 2015.
Last Time Buy April 7, 2016.
Contact your local sales representative for assistance.
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 30 to 40 GHz
  • 3.5 dB nominal insertion loss
  • 10° phase error @ 35 GHz
  • 0.1 dB amplitude error @ 35 GHz
  • Positive control voltage
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions: 0.93 x 0.74 x 0.10 mm (0.037 x 0.029 x 0.004 in)

Typical Applications

  • Military Radar
  • Transmit / Receive

Parameters

Type
Digital
Frequency Min (GHz)
30
Frequency Max (GHz)
40
Insertion Loss (dB)
3.5
RMS Amplitude Error (dB)
0.3
RMS Phase Error (degrees)
10
Bits
1
Control Voltage (V)
0, 5
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo