/
Products
/
Control Products
/
Phase Shifters
/
TGP2615

TGP2615

15 - 19 GHz 6-Bit Digital Phase Shifter

Qorvo's TGP2615 is a 6-bit digital phase shifter fabricated on Qorvo's high-performance 0.15-um GaAs pHEMT process. It operates over 15 to 19 GHz, and provides 360 degree of phase coverage with a LSB of 5.625 degrees. It also achieves a low RMS phase error of 4 degrees, with 7-dB average insertion loss over all states.

The TGP2615 uses positive single-control-line switch logic, eliminating the need for a negative voltage rail or complimentary logic. This, combined with low insertion loss and a high degree of resolution makes the TGP2615 ideally suited for applications in phased-array radar and satellite communications.

The device is lead-free and RoHS compliant.

Discontinued
i
End of Life announced October 21, 2021 (PCN 21-0225).
Last Time Buy: May 2, 2022
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/03/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
600
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
600
Buy Online

Key Features

  • 6-bit digital phase shifter
  • Frequency Range: 15 to 19 GHz
  • 360 ° Coverage, LSB = 5.625°
  • RMS Phase error: 4°
  • RMS amplitude error: 1 dB
  • Insertion loss: 7 dB
  • Input return loss: >10 dB
  • Output return loss: >9 dB
  • Input IP3: >34 dBm
  • Input P1dB: >24 dBm
  • Positive control logic: 0/+3.3 V

Typical Applications

  • Phased Arrays
  • Radar
  • Satellite Communications (Satcom)
  • Massive MIMO

Parameters

Type
Digital
Frequency Min (GHz)
15
Frequency Max (GHz)
19
Insertion Loss (dB)
7
RMS Amplitude Error (dB)
1
RMS Phase Error (degrees)
4
Bits
6
Control Voltage (V)
0, 3.3
Package Type
Die
Package Size (mm)
2.11 x 1.41 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/03/2021
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Phase Shifters
/
TGP2615

TGP2615

15 - 19 GHz 6-Bit Digital Phase Shifter

Qorvo's TGP2615 is a 6-bit digital phase shifter fabricated on Qorvo's high-performance 0.15-um GaAs pHEMT process. It operates over 15 to 19 GHz, and provides 360 degree of phase coverage with a LSB of 5.625 degrees. It also achieves a low RMS phase error of 4 degrees, with 7-dB average insertion loss over all states.

The TGP2615 uses positive single-control-line switch logic, eliminating the need for a negative voltage rail or complimentary logic. This, combined with low insertion loss and a high degree of resolution makes the TGP2615 ideally suited for applications in phased-array radar and satellite communications.

The device is lead-free and RoHS compliant.

Discontinued
i
End of Life announced October 21, 2021 (PCN 21-0225).
Last Time Buy: May 2, 2022
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/03/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
600
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
600
Buy Online

Key Features

  • 6-bit digital phase shifter
  • Frequency Range: 15 to 19 GHz
  • 360 ° Coverage, LSB = 5.625°
  • RMS Phase error: 4°
  • RMS amplitude error: 1 dB
  • Insertion loss: 7 dB
  • Input return loss: >10 dB
  • Output return loss: >9 dB
  • Input IP3: >34 dBm
  • Input P1dB: >24 dBm
  • Positive control logic: 0/+3.3 V

Typical Applications

  • Phased Arrays
  • Radar
  • Satellite Communications (Satcom)
  • Massive MIMO

Parameters

Type
Digital
Frequency Min (GHz)
15
Frequency Max (GHz)
19
Insertion Loss (dB)
7
RMS Amplitude Error (dB)
1
RMS Phase Error (degrees)
4
Bits
6
Control Voltage (V)
0, 3.3
Package Type
Die
Package Size (mm)
2.11 x 1.41 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/03/2021
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks