/
Products
/
Control Products
/
Phase Shifters
/
TGP6336

TGP6336

6 - 18 GHz 5-Bit Phase Shifter

Qorvo's TGP6336 is a GaAs MMIC 5-bit phase shifter which operates from 6 to 18 GHz. Phase can be shifted from 0 to 348.75 degrees in 11.25 degree steps. Control bias voltages are 0 and 5 V. The insertion loss is typically 9 dB.

The TGP6336 features on-chip CMOS-compatible drivers. This FET-based phase shifter offers wide band performance and small size for use in T/R modules for electronic warfare (EW) applications.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes. Ground is provided to the circuitry through vias to the backside metallization.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGP2105 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 6 to 18 GHz frequency range
  • 5-bit phase shifter
  • On-chip CMOS-compatible drivers
  • 9 dB typical insertion loss at midband
  • 2:1 typical input SWR
  • 2.6:1 typical output SWR
  • Dimensions: 3.6 x 2.5 x 0.1 mm (0.140 x 0.100 x 0.004 in)

Parameters

Type
Digital
Frequency Min (GHz)
6
Frequency Max (GHz)
18
Insertion Loss (dB)
9
RMS Amplitude Error (dB)
0.7
RMS Phase Error (degrees)
12
Bits
5
Control Voltage (V)
0, 5
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Phase Shifters
/
TGP6336

TGP6336

6 - 18 GHz 5-Bit Phase Shifter

Qorvo's TGP6336 is a GaAs MMIC 5-bit phase shifter which operates from 6 to 18 GHz. Phase can be shifted from 0 to 348.75 degrees in 11.25 degree steps. Control bias voltages are 0 and 5 V. The insertion loss is typically 9 dB.

The TGP6336 features on-chip CMOS-compatible drivers. This FET-based phase shifter offers wide band performance and small size for use in T/R modules for electronic warfare (EW) applications.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes. Ground is provided to the circuitry through vias to the backside metallization.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGP2105 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 6 to 18 GHz frequency range
  • 5-bit phase shifter
  • On-chip CMOS-compatible drivers
  • 9 dB typical insertion loss at midband
  • 2:1 typical input SWR
  • 2.6:1 typical output SWR
  • Dimensions: 3.6 x 2.5 x 0.1 mm (0.140 x 0.100 x 0.004 in)

Parameters

Type
Digital
Frequency Min (GHz)
6
Frequency Max (GHz)
18
Insertion Loss (dB)
9
RMS Amplitude Error (dB)
0.7
RMS Phase Error (degrees)
12
Bits
5
Control Voltage (V)
0, 5
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks