/
Products
/
Switches
/
Antenna Switch Modules
/
TQC9012

TQC9012

GSM / WCDMA / LTE 10-Linear Throw SP12T MIPI Antenna Switch Module

Qorvo's TQC9012 is a fully matched Single Pole, Twelve Throw (SP12T) Antenna Switch Module with a Mobile Industry Process Interface (MIPI) that performs the function of GSM harmonic filtering and 3G/4G band switching. Using state of the art switching technology, the TQC9012 provides low insertion loss, high linearity and allows a flexible single phone board layout to support up to 10 bands of WCDMA/LTE operation.

The TQC9012 also exhibits an excellent triple beat ratio and 2nd/3rd order inter-modulation distortion performance. Additionally, the small 2.5mm x 3.2mm package requires minimum board space and allows for high levels of device integration. The TQC9012 is designed using SOI technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness.

Discontinued
i
Product Data SheetRev D – 03/21/2013
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Wide frequency range: 0.4 to 2.7GHz
  • Low insertion loss
  • High isolation and linearity
  • Integrated GSM harmonic filter
  • Integrated MIPI interface
  • 10 Transmit/receive ports, one GSM low band transmit port and one GSM high band transmit port
  • Small module size: 2.5 x 3.2 x 0.76 mm
  • Optimized for 50 ohm system
  • MSL3 260 C / RoHS / Halogen-free

Typical Applications

  • LTE
  • LTE / WCDMA / GSM

Parameters

Switch Type
SP12T
Frequency Min (MHz)
400
Frequency Max (MHz)
2,700
Insertion Loss (dB)
1 to 1.2
Isolation (dB)
17 to 35
IIP3 (dBm)
N/A
IP1dB (dBm)
N/A
Rx Ports (#)
N/A
Tx Ports (#)
N/A
Voltage (V)
2.5 to 3
Current (mA)
65
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/21/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
Antenna Switch Modules
/
TQC9012

TQC9012

GSM / WCDMA / LTE 10-Linear Throw SP12T MIPI Antenna Switch Module

Qorvo's TQC9012 is a fully matched Single Pole, Twelve Throw (SP12T) Antenna Switch Module with a Mobile Industry Process Interface (MIPI) that performs the function of GSM harmonic filtering and 3G/4G band switching. Using state of the art switching technology, the TQC9012 provides low insertion loss, high linearity and allows a flexible single phone board layout to support up to 10 bands of WCDMA/LTE operation.

The TQC9012 also exhibits an excellent triple beat ratio and 2nd/3rd order inter-modulation distortion performance. Additionally, the small 2.5mm x 3.2mm package requires minimum board space and allows for high levels of device integration. The TQC9012 is designed using SOI technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness.

Discontinued
i
Product Data SheetRev D – 03/21/2013
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Wide frequency range: 0.4 to 2.7GHz
  • Low insertion loss
  • High isolation and linearity
  • Integrated GSM harmonic filter
  • Integrated MIPI interface
  • 10 Transmit/receive ports, one GSM low band transmit port and one GSM high band transmit port
  • Small module size: 2.5 x 3.2 x 0.76 mm
  • Optimized for 50 ohm system
  • MSL3 260 C / RoHS / Halogen-free

Typical Applications

  • LTE
  • LTE / WCDMA / GSM

Parameters

Switch Type
SP12T
Frequency Min (MHz)
400
Frequency Max (MHz)
2,700
Insertion Loss (dB)
1 to 1.2
Isolation (dB)
17 to 35
IIP3 (dBm)
N/A
IP1dB (dBm)
N/A
Rx Ports (#)
N/A
Tx Ports (#)
N/A
Voltage (V)
2.5 to 3
Current (mA)
65
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/21/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo