/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM6M9085

TQM6M9085

QUANTUM Tx™ Linear WEDGE SP8T Transmit Module

Qorvo's TQM6M9085 is fully matched SP8T WEDGE transmit module that performs the function of 2G RF power amplification, power control and 3G band switching. The integration of the TQM6M9085 provides state of the art GSM/EDGE efficiency, reduces the overall BOM count and allows a flexible single phone board layout to support up to four bands of WCDMA/LTE operation. The PA core is an input power controlled, multiple bias state, Quad-Band-GSM/EDGE PA designed for use with Qualcomm multi-mode solutions supporting Linear EDGE. The PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes and thus does not require a VRAMP input. Additionally, the small 5.25 mm x 6 mm package requires minimum board space and allows for high levels of device integration.

The TQM6M9085 is designed using Qorvo's advanced InGaP HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness.

Discontinued
i
Replace with TQM7M5013, TQM7M5050 or TQM7M9053
Request a SampleContact Sales
Request a SampleContact Sales

Typical Applications

  • GSM / EDGE / WEDGE Wireless Cards
  • GSM / EDGE / WEDGE / LTE Handsets

Parameters

Bands
850 / 900 / 1800 / 1900
Package Size (mm)
6.0 x 5.25 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM6M9085

TQM6M9085

QUANTUM Tx™ Linear WEDGE SP8T Transmit Module

Qorvo's TQM6M9085 is fully matched SP8T WEDGE transmit module that performs the function of 2G RF power amplification, power control and 3G band switching. The integration of the TQM6M9085 provides state of the art GSM/EDGE efficiency, reduces the overall BOM count and allows a flexible single phone board layout to support up to four bands of WCDMA/LTE operation. The PA core is an input power controlled, multiple bias state, Quad-Band-GSM/EDGE PA designed for use with Qualcomm multi-mode solutions supporting Linear EDGE. The PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes and thus does not require a VRAMP input. Additionally, the small 5.25 mm x 6 mm package requires minimum board space and allows for high levels of device integration.

The TQM6M9085 is designed using Qorvo's advanced InGaP HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness.

Discontinued
i
Replace with TQM7M5013, TQM7M5050 or TQM7M9053
Request a SampleContact Sales
Request a SampleContact Sales

Typical Applications

  • GSM / EDGE / WEDGE Wireless Cards
  • GSM / EDGE / WEDGE / LTE Handsets

Parameters

Bands
850 / 900 / 1800 / 1900
Package Size (mm)
6.0 x 5.25 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo