/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TQP2420B

TQP2420B

2.4 - 2.5 GHz ISM Band InGaP HBT Power Amplifier

Qorvo's TQP2420B is a linear, high performance, medium-power amplifier designed for 802.11b WLAN and other applications in the 2.4 GHz ISM band. The device exhibits industry-leading power added efficiency (PAE) under 802.11b CCK modulation while meeting ACP requirements. The power amplifier is manufactured using Qorvo's InGaP HBT process and is packaged in an industry standard 3 x 3mm VQFN-12 package.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev 1.1 – 08/26/2003
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High-efficiency, 2.4 GHz ISM band power amplifier for 802.11b WLAN systems
  • Integrated output power detector
  • Leadless 3.0 x 3.0 mm SMT package
  • Temperature compensated bias network with bias shutdown mode
  • +23 dBm linear output power

Typical Applications

  • 2.4 GHz ISM Band Applications
  • 802.11b WLAN
  • Broadband
  • Cordless Phones

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Small Signal Gain (dB)
28.8
Voltage (V)
3.3
Current (mA)
160
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev 1.1 – 08/26/2003
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
TQP2420B

TQP2420B

2.4 - 2.5 GHz ISM Band InGaP HBT Power Amplifier

Qorvo's TQP2420B is a linear, high performance, medium-power amplifier designed for 802.11b WLAN and other applications in the 2.4 GHz ISM band. The device exhibits industry-leading power added efficiency (PAE) under 802.11b CCK modulation while meeting ACP requirements. The power amplifier is manufactured using Qorvo's InGaP HBT process and is packaged in an industry standard 3 x 3mm VQFN-12 package.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev 1.1 – 08/26/2003
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • High-efficiency, 2.4 GHz ISM band power amplifier for 802.11b WLAN systems
  • Integrated output power detector
  • Leadless 3.0 x 3.0 mm SMT package
  • Temperature compensated bias network with bias shutdown mode
  • +23 dBm linear output power

Typical Applications

  • 2.4 GHz ISM Band Applications
  • 802.11b WLAN
  • Broadband
  • Cordless Phones

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Small Signal Gain (dB)
28.8
Voltage (V)
3.3
Current (mA)
160
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev 1.1 – 08/26/2003
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks