/
Products
/
Control Products
/
Attenuators
/
TQP4M9083

TQP4M9083

0.4 - 3.5 GHz Serial Controlled, High Linearity Digital Step Attenuator, 7-Bit, 0.25 dB Steps, Packaged

Qorvo's TQP4M9083 is a high linearity, low insertion loss, 7-bit, 31.75 dB Digital Step Attenuator (DSA) operating over the 0.4 to 3.5 GHz frequency range. The digital step attenuator uses a single positive 5 V supply and has a serial periphery interface (SPI™) for changing attenuation states. This product maintains high attenuation accuracy over frequency and temperature. No external matching components are needed for the DSA.

The TQP4M9083 is available in a standard lead-free / green / RoHS-compliant 24-pin 4x4mm QFN package. The TQP4M9071 and TQP4M9072 are also available from Qorvo as a footprint and pin compatible 6-bit, 31.5 dB DSA with a parallel control interface and serial control interface respectively.

Discontinued
i
This product is not recommended for new designs. Please use RFSA3714.
End of Life announced May 7, 2015.
Last Time Buy November 21, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.4 - 3.5 GHz
  • 0.25 dB LSB steps to 31.75 dB
  • +55 dBm Input IP3
  • 1.7 dB insertion loss @ 2.5 GHz
  • CMOS compatible serial control interface
  • Max attenuation state at initial power up
  • 50 Ohm impedance
  • +5 V supply voltage

Typical Applications

  • Test Equipment and Sensors
  • Fixed Wireless
  • General Purpose Wireless
  • 2G / 3G / 4G Wireless Infrastructure
  • Base Stations
  • Repeaters

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
3,500
Insertion Loss (dB)
1.5
Attenuation Range (dB)
31.75
Bits
7
Voltage (V)
5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
TQP4M9083

TQP4M9083

0.4 - 3.5 GHz Serial Controlled, High Linearity Digital Step Attenuator, 7-Bit, 0.25 dB Steps, Packaged

Qorvo's TQP4M9083 is a high linearity, low insertion loss, 7-bit, 31.75 dB Digital Step Attenuator (DSA) operating over the 0.4 to 3.5 GHz frequency range. The digital step attenuator uses a single positive 5 V supply and has a serial periphery interface (SPI™) for changing attenuation states. This product maintains high attenuation accuracy over frequency and temperature. No external matching components are needed for the DSA.

The TQP4M9083 is available in a standard lead-free / green / RoHS-compliant 24-pin 4x4mm QFN package. The TQP4M9071 and TQP4M9072 are also available from Qorvo as a footprint and pin compatible 6-bit, 31.5 dB DSA with a parallel control interface and serial control interface respectively.

Discontinued
i
This product is not recommended for new designs. Please use RFSA3714.
End of Life announced May 7, 2015.
Last Time Buy November 21, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.4 - 3.5 GHz
  • 0.25 dB LSB steps to 31.75 dB
  • +55 dBm Input IP3
  • 1.7 dB insertion loss @ 2.5 GHz
  • CMOS compatible serial control interface
  • Max attenuation state at initial power up
  • 50 Ohm impedance
  • +5 V supply voltage

Typical Applications

  • Test Equipment and Sensors
  • Fixed Wireless
  • General Purpose Wireless
  • 2G / 3G / 4G Wireless Infrastructure
  • Base Stations
  • Repeaters

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
3,500
Insertion Loss (dB)
1.5
Attenuation Range (dB)
31.75
Bits
7
Voltage (V)
5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo